S1023Z-120A110

120 D.P., 110 Teeth, 20° Pressure Angle,AGMA Q10 Quality, With ( Hub / S.S.) 2024 Aluminum Alloy Gear.
Qty Range Price/Unit Ships Within
1 - 24 $25.77 6 wks
25 - 99 $17.8 6 wks
100 - 249 $14.05 6 wks
250 - 499 $11.57 6 wks
500+ Request for Quote
$25.77

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.125
Diametral Pitch 120
Face Width 0.0625
Hub Dia. (N / A = Hubless) 0.312
Hub Style With ( Hub / S.S.)
Material 2024 Aluminum Alloy
No. Of Teeth 110
Pitch Dia. 0.9167
Pressure Angle (°) 20 °
Quality Class AGMA Q10
Substitute Part S1023Z-B8A110P

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team