S1023Z-096S085
96 D.P., 85 Teeth, 20° Pressure Angle,AGMA Q10 Quality, With ( Hub / S.S.) 303 Stainless Steel Gear.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $32.11 | 3 wks |
| 10 - 24 | $30.45 | 3 wks |
| 25 - 49 | $29.46 | 3 wks |
| 50 - 99 | $28.23 | 4 wks |
| 100+ | Request for Quote |
$32.11
Availability: 11 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.125 |
|---|---|
| Diametral Pitch | 96 |
| Face Width | 0.0625 |
| Hub Dia. (N / A = Hubless) | 0.312 |
| Hub Style | With ( Hub / S.S.) |
| Material | 2024 Aluminum Alloy |
| No. Of Teeth | 85 |
| Pitch Dia. | 0.8854 |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA Q10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities