S1023Z-096S056

96 D.P., 56 Teeth, 20° Pressure Angle,AGMA Q10 Quality, With ( Hub / S.S.) 303 Stainless Steel Gear.
Qty Range Price/Unit Ships Within
1 - 9 $25.76 3 wks
10 - 24 $24.06 3 wks
25 - 49 $23.04 3 wks
50 - 99 $21.93 4 wks
100+ Request for Quote
$25.76

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.125
Diametral Pitch 96
Face Width 0.0625
Hub Dia. (N / A = Hubless) 0.312
Hub Style With ( Hub / S.S.)
Material 303 Stainless Steel
No. Of Teeth 56
Pitch Dia. 0.5833
Pressure Angle (°) 20 °
Quality Class AGMA Q10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team