S1023Z-096S045

96 D.P., 45 Teeth, 20° Pressure Angle,AGMA Q10 Quality, With ( Hub / S.S.) 303 Stainless Steel Gear.
Qty Range Price/Unit Ships Within
1 - 9 $24.59 3 wks
10 - 24 $22.98 3 wks
25 - 49 $22.01 3 wks
50 - 99 $20.97 4 wks
100+ Request for Quote
$24.59

Availability: 18 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.125
Diametral Pitch 96
Face Width 0.0625
Hub Dia. (N / A = Hubless) 0.312
Hub Style With ( Hub / S.S.)
Material 303 Stainless Steel
No. Of Teeth 45
Pitch Dia. 0.4688
Pressure Angle (°) 20 °
Quality Class AGMA Q10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team