S1023Z-096A064

96 D.P., 64 Teeth, 20° Pressure Angle,AGMA Q10 Quality, With ( Hub / S.S.) 2024 Aluminum Alloy Gear.
Qty Range Price/Unit Ships Within
1 - 9 $24.83 3 wks
10 - 24 $22.65 3 wks
25 - 49 $21.2 3 wks
50 - 99 $19.71 4 wks
100+ Request for Quote
$24.83

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.125
Diametral Pitch 96
Face Width 0.0625
Hub Dia. (N / A = Hubless) 0.312
Hub Style With ( Hub / S.S.)
Material 2024 Aluminum Alloy
No. Of Teeth 64
Pitch Dia. 0.6667
Pressure Angle (°) 20 °
Quality Class AGMA Q10
Substitute Part S1023Z-B7A064P

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team