Tandem Unitized Bolt Mounts

4 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameShort DescriptionCatalog PDFBore (F)Diameter (H)Flange Diameter (A)Flange Thickness (G)Material (Outer Body)Material (Spacer)Nominal Axial Load Rating (lbs)Nominal Deflection (Axial)Overall Height (K)StockPriceQtyAdd to Cart
A10Z42-A3010

Call +1 (516) 328-3300 or Submit and RFQ.

79008036.pdf0.52 Inch1.16 Inch1.78 Inch0.43 InchNatural RubberSteel150 Lbs0.01 Inch0.59 Inch Call Us
$0.00
Out of stock
A10Z42-A5020

Call +1 (516) 328-3300 or Submit and RFQ.

79008036.pdf0.64 Inch1.62 Inch2.58 Inch0.92 InchNatural RubberSteel425 Lbs0.015 Inch1.05 Inch Call Us
$0.00
Out of stock
A10Z42-A6010

Call +1 (516) 328-3300 or Submit and RFQ.

79008036.pdf0.64 Inch1.85 Inch3 Inch0.4 InchNatural RubberSteel500 Lbs0.018 Inch1.16 Inch Call Us
$0.00
Out of stock
A10Z42-A7010

Call +1 (516) 328-3300 or Submit and RFQ.

79008036.pdf0.77 Inch2.28 Inch3.75 Inch1.12 InchNatural RubberSteel900 Lbs0.08 Inch1.13 Inch Call Us
$0.00
Out of stock

4 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team