Solo Unitized Bolt Mount

9 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameShort DescriptionCatalog PDFBore (F)Diameter (C)Flange Dia. (A)Flange Thickness (G)Material (Outer Body)Material (Spacer)Nominal Axial Load Rating (lbs)Nominal Deflection (Axial)Overall Height (K)StockPriceQtyAdd to Cart
A10Z42-1010

Call +1 (516) 328-3300 or Submit an RFQ.

79008035.pdf0.38 Inch0.75 Inch1 Inch0.18 InchNatural RubberSteel60 Lbs0.01 Inch0.55 Inch Call Us
$0.00
Out of stock
A10Z42-2000

Call +1 (516) 328-3300 or Submit an RFQ.

79008035.pdf0.38 Inch0.75 Inch1.12 Inch0.21 InchNatural RubberSteel125 Lbs0.018 Inch0.96 Inch Call Us
$0.00
Out of stock
A10Z42-4000

Call +1 (516) 328-3300 or Submit an RFQ.

79008035.pdf0.52 Inch1.25 Inch2 Inch0.52 InchNatural RubberSteel200 Lbs0.015 Inch2.18 Inch Call Us
$0.00
Out of stock
A10Z42-4040

Call +1 (516) 328-3300 or Submit an RFQ.

79008035.pdf0.39 Inch1.25 Inch2 Inch0.52 InchNatural RubberSteel200 Lbs0.035 Inch1.3 Inch Call Us
$0.00
Out of stock
A10Z42-4050

Call +1 (516) 328-3300 or Submit an RFQ.

79008035.pdf0.64 Inch1.25 Inch2 Inch0.52 InchNatural RubberSteel200 Lbs0.03 Inch1.3 Inch Call Us
$0.00
Out of stock
A10Z42-5000

Call +1 (516) 328-3300 or Submit an RFQ.

79008035.pdf0.64 Inch1.5 Inch2.5 Inch0.62 InchNatural RubberSteel425 Lbs0.02 Inch2.18 Inch Call Us
$0.00
Out of stock
A10Z42-6000

Call +1 (516) 328-3300 or Submit an RFQ.

79008035.pdf0.64 Inch1.81 Inch3 Inch0.81 InchNatural RubberSteel500 Lbs0.03 Inch2.42 Inch Call Us
$0.00
Out of stock
A10Z42-6020

Call +1 (516) 328-3300 or Submit an RFQ.

79008035.pdf0.64 Inch1.81 Inch3 Inch0.81 InchNatural RubberSteel500 Lbs0.03 Inch1.97 Inch Call Us
$0.00
Out of stock
A10Z42-7000

Call +1 (516) 328-3300 or Submit an RFQ.

79008035.pdf0.77 Inch2 Inch3.7 Inch1.16 InchNatural RubberSteel900 Lbs0.075 Inch2.66 Inch Call Us
$0.00
Out of stock

9 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team