Square Mounts, Natural Rubber

8 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody Size (w x h x l)Comp. Forcing Freq. (cpm)Material (Body / Fastener)Max. Shear Load (lbs.)Max.compression Load (lbs.)Min. Comp. Load @ Freq. (lbs)Min. Shear Load @ Freq. (lbs)Shear Forcing Frequency (CPM)Stud ConfigurationStud Length (D)StockPriceQtyAdd to Cart
A10Z 1-321A 79008006.pdf3/8 x 3/8 x 1/21100 CPMRubber-Zinc Plated St.2.6 lbs.5.1 lbs.Not Rated lbs.2.4 lbs.1100 CPM2 (#8-32)3/8 Inch Call Us
A10Z 1-321B 79008006.pdf3/8 x 3/8 x 1/21250 CPMRubber-Zinc Plated St.3.6 lbs.6.4 lbs.Not Rated lbs.2.8 lbs.1250 CPM2 (#8-32).375 Inch Call Us
A10Z 1-321C 79008006.pdf3/8 x 3/8 x 1/22750 CPMRubber-Zinc Plated St.5.7 lbs.11.1 lbs.6 lbs.1.3 lbs.2750 CPM2 (#8-32).375 Inch 8
A10Z 1-321D 79008006.pdf3/8 x 3/8 x 1/21250 CPMRubber-Zinc Plated St.7.1 lbs.13.8 lbs.Not Rated lbs.7 lbs.1250 CPM2 (#8-32).375 Inch 12
A10Z 1-322A 79008007.pdf3/8 x 3/8 x 5/162250 CPMRubber-Zinc Plated St.4.4 lbs.6.6 lbs.Not Rated lbs.1.5 lbs.2250 CPM2 (#8-32).219 Inch 8
A10Z 1-322B 79008007.pdf3/8 x 3/8 x 5/162500 CPMRubber-Zinc Plated St.5.5 lbs.8.7 lbs.Not Rated lbs.1.9 lbs.2500 CPM2 (#8-32).219 Inch Call Us
A10Z 1-322C 79008007.pdf3/8 x 3/8 x 5/162000 CPMRubber-Zinc Plated St.7.8 lbs.12 lbs.Not Rated lbs.4.9 lbs.2000 CPM2 (#8-32).219 Inch Call Us
A10Z 1-322D 79008007.pdf3/8 x 3/8 x 5/161750 CPMRubber-Zinc Plated St.9.9 lbs.15.4 lbs.Not Rated lbs.8.2 lbs.1750 CPM2 (#8-32).219 Inch Call Us

8 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team