Silicone Gel Tape

12 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFApplicationLengthMaterialThicknessWidthStockPriceQtyAdd to Cart
A10Z62-GT1 79801137.pdfAdhesive Agent39.4 InchSilicone Gel0.039 Inch0.394 Inch Call Us
A10Z62-GT2 79801137.pdfAdhesive Agent39.4 InchSilicone Gel0.039 Inch0.787 Inch Call Us
A10Z62-GT3 79801137.pdfAdhesive Agent39.4 InchSilicone Gel0.079 Inch0.394 Inch Call Us
A10Z62-GT4 79801137.pdfAdhesive Agent39.4 InchSilicone Gel0.079 Inch0.787 Inch Call Us
A10Z62-GT5 79801137.pdfAdhesive Agent39.4 InchSilicone Gel0.118 Inch0.394 Inch Call Us
A10Z62-GT6 79801137.pdfAdhesive Agent39.4 InchSilicone Gel0.118 Inch0.787 Inch Call Us
A10Z62MGT1 80508011.pdfAdhesive Agent1000 mmSilicone Gel1 mm10 mm Call Us
A10Z62MGT2 80508011.pdfAdhesive Agent1000 mmSilicone Gel1 mm20 mm Call Us
A10Z62MGT3 80508011.pdfAdhesive Agent1000 mmSilicone Gel2 mm10 mm Call Us
A10Z62MGT4 80508011.pdfAdhesive Agent1000 mmSilicone Gel2 mm20 mm Call Us
A10Z62MGT5 80508011.pdfAdhesive Agent1000 mmSilicone Gel3 mm10 mm Call Us
A10Z62MGT6 80508011.pdfAdhesive Agent1000 mmSilicone Gel3 mm20 mm Call Us

12 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team