Silicone Gel Sheets

8 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFColorDeflectionFrequency (Hz)LengthOptimum Load (lbf)Overall HeightResonance Mag. (db)Resonance Point (Hz)WidthStockPriceQtyAdd to Cart
A10Z62-SN02 79801136.pdfYellow.06 To .12 InchFrom 38 Hz3.94 Inch1.1 To 4.4 (lb./sheet)0.277 Inch6 dB27 To 21 Hz3.94 Inch Call Us
A10Z62-SN05 79801136.pdfGreen.06 To .10 InchFrom 40 Hz3.94 Inch4.4 To 11.0 (lb./sheet)0.277 Inch8 dB29 To 23 Hz3.94 Inch Call Us
A10Z62-SN15 79801136.pdfOrange.04 To .09 InchFrom 37 Hz3.94 Inch11.0 To 33.1 (lb./sheet)0.277 Inch13 dB26 To 18 Hz3.94 Inch Call Us
A10Z62-SN50 79801136.pdfBlue.03 To .08 InchFrom 30 Hz3.94 Inch33.1 To 110.2 (lb./sheet)0.277 Inch20 To 18 dB22 To 15 Hz3.94 Inch Call Us
A10Z62MSN02 80508010.pdfYellow1.4 to 3 mmFrom 38 Hz100 mm 7 mm 27 To 21 Hz100 mm Call Us
A10Z62MSN05 80508010.pdfGreen1.5 to 2.5 mmFrom 40 Hz100 mm 7 mm 29 To 23 Hz100 mm Call Us
A10Z62MSN15 80508010.pdfOrange1.1 to 2.2 mmFrom 37 Hz100 mm 7 mm 26 To 18 Hz100 mm Call Us
A10Z62MSN50 80508010.pdfBlue0.7 to 2 mmFrom 30 Hz100 mm 7 mm 22 To 15 Hz100 mm Call Us

8 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team