Spring and Silicone Gel Vibration Dampers

2 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameShort DescriptionCatalog PDFIsolator DiameterIsolator HeightMaterial (Studs / Body)Material (Wire)Optimum Load (kgf)Outside Dia.Recommended Frequency (Hz)Resonance Mag. (db)Resonance Point (Hz)Stud LengthStockPriceQtyAdd to Cart
A10Z61MBG7

Call +1 (516) 328-3300 or Submit and RFQ.

80508008.pdf15 mm23 mmBrass / Silicone Geliano Wire - nickel Plate0.8 - 1.6 kg/leg28 mmFrom 14 Hz16 - 14 dB10 - 8 Hz12 mm Call Us
$0.00
Out of stock
A10Z61MBG8

Call +1 (516) 328-3300 or Submit and RFQ.

80508008.pdf15 mm23 mmBrass / Silicone Geliano Wire - nickel Plate1.5 - 4 kg/leg28 mmFrom 14 Hz18 - 16 dB10 - 8 Hz12 mm Call Us
$0.00
Out of stock

2 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team