Flanged Silicone Gel Vibration Dampers

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameShort DescriptionCatalog PDFDistance Between CenterLoad TypeMaterial (Flange Plate)Material (Stud)Material (Body)Optimum Load (kgf)Resonance Magnification (db)Resonance Point (Hz)Thread LengthThread Size (#)StockPriceQtyAdd to Cart
A10Z61MSF02

Call +1 (516) 328-3300 or Submit and RFQ.

80508004.pdf46 mmCompression OnlyStainless SteelIron Unichro PlateSilicone Gel1.25 - 3.25 kg/leg6.5 dB9.5 Hz18 mmM6 Call Us
$0.00
Out of stock
A10Z61MSF05

Call +1 (516) 328-3300 or Submit and RFQ.

80508004.pdf46 mmCompression OnlyStainless SteelIron Unichro PlateSilicone Gel3.25 - 7.5 kg/leg6.5 dB9.5 Hz18 mmM6 Call Us
$0.00
Out of stock
A10Z61MSF10

Call +1 (516) 328-3300 or Submit and RFQ.

80508004.pdf46 mmCompression OnlyStainless SteelIron Unichro PlateSilicone Gel7.5 - 12.5 kg/leg6.5 dB9.5 Hz18 mmM6 Call Us
$0.00
Out of stock
A10Z64-SF02  79801134.pdf1.81 mmCompression OnlyStainless SteelStainless SteelSilicone Gel  9.5 Hz0.75 mm#10-32 8
A10Z64-SF05  79801134.pdf1.81 mmCompression OnlyStainless SteelStainless SteelSilicone Gel  9.5 Hz0.75 mm#10-32 Call Us
A10Z64-SF10  79801134.pdf1.81 mmCompression OnlyStainless SteelStainless SteelSilicone Gel  9.5 Hz0.75 mm#10-32 Call Us

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team