Silicone Gel Bushings

5 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameShort DescriptionCatalog PDFCollar Id (d)Collar Length (L)Collar ThicknessFig. #Material (Collar / Bushing)Optimum Load (kgf)Recommended Frequency (Hz)Resonance Mag. (db)Resonance Point (Hz)StockPriceQtyAdd to Cart
A10Z61MA1

Call +1 (516) 328-3300 or Submit and RFQ.

80508009.pdf3 mm7 mm1 mm2Brass / Silicone Gel0.125 ~ 0.625 kg/leg125kg @ 95 ~ .625kg @ 50 Hz9 ~ 10 dB67 ~ 35 Hz Call Us
$0.00
Out of stock
A10Z61MA2

Call +1 (516) 328-3300 or Submit and RFQ.

80508009.pdf3 mm7 mm1 mm2Brass / Silicone Gel0.625 ~ 1 kg/leg.625kg @ 70 ~ 1kg @ 55 Hz15 ~ 16 dB49 ~ 37 Hz Call Us
$0.00
Out of stock
A10Z61MB1

Call +1 (516) 328-3300 or Submit and RFQ.

80508009.pdf4 mm11 mm1 mm3Brass / Silicone Gel1 ~ 3.75 kg/leg1kg @ 70 ~ 3.75kg @ 35 Hz15 ~ 17 dB49 ~ 23 Hz Call Us
$0.00
Out of stock
A10Z61MB2

Call +1 (516) 328-3300 or Submit and RFQ.

80508009.pdf4 mm11 mm1 mm3Brass / Silicone Gel3.75 ~ 8 kg/leg3.75kg @ 30 ~ 8kg @ 25 Hz19 ~ 23 dB20 ~ 15 Hz Call Us
$0.00
Out of stock
A10Z61MS

Call +1 (516) 328-3300 or Submit and RFQ.

80508009.pdf3 mm6 mm0.5 mm1Brass / Silicone Gel0.05 ~ 0.188 kg/leg.05kg @ 90 ~ .188kg @ 60 Hz7 ~ 9 dB64 ~ 42 Hz Call Us
$0.00
Out of stock

5 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team