Cylindrical/Square Mounts, Natural Rubber

4 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody SizeComp. Forcing Freq. (cpm)Material (Body / Fastener)Max Compression Load (lbs)Max.shear Load (lbs)Min. Comp. Load @ Freq. (lbs)Min. Shear Load @ Freq. (lbs)Shear Forcing Frequency (CPM)Stud ConfigurationStud Length (D)StockPriceQtyAdd to Cart
A10Z 1-323A 79008008.pdf1/2 x 1/2 x 9/16 Inch1100 CPMRubber-Zinc Plated Steel6.8 lbs2.8 lbsNot Rated lbs2.2 lbs1100 CPM2 (#8-32)0.563 Inch Call Us
A10Z 1-323B 79008008.pdf1/2 x 1/2 x 9/16 Inch1500 CPMRubber-Zinc Plated Steel8.5 lbs3.3 lbsNot Rated lbs1.6 lbs1500 CPM2 (#8-32)0.563 Inch 88
A10Z 1-323C 79008008.pdf1/2 x 1/2 x 9/16 Inch950 CPMRubber-Zinc Plated Steel12 lbs5.3 lbsNot Rated lbsNot Rated lbs950 CPM2 (#8-32)0.563 Inch Call Us
A10Z 1-323D 79008008.pdf1/2 x 1/2 x 9/16 Inch1500 CPMRubber-Zinc Plated Steel14.5 lbs7.3 lbsNot Rated lbs4.6 lbs1500 CPM2 (#8-32)0.563 Inch Call Us

4 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team