Urethane Cylindrical Mounts

20 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody Dia.Body LengthDynamic Comp. StiffnessDynamic Shear StiffnessFastener ConfigurationMax Compression Load (lbs)Max. Shear Load (lbs.)STC. Comp. StiffnessSTC. Shear StiffnessStud Length (inch)StockPriceQtyAdd to Cart
A10Z60-FB1U0452 81008033.pdf0.280.32765148Female / Blank2 lbs0.8 lbs20027N/A 16
A10Z60-FB2U0652 81008033.pdf0.4050.51049208Female / Blank4 lbs2 lbs27047N/A Call Us
A10Z60-FB2U0852 81008033.pdf0.4050.51049208Female / Blank4 lbs2 lbs27047N/A 7
A10Z60-FB3U2552 81008033.pdf0.6250.6252350385Female / Blank12 lbs3.5 lbs90092N/A Call Us
A10Z60-FB4U3152 81008033.pdf10.756727896Female / Blank45 lbs10 lbs2580230N/A Call Us
A10Z60-MB1U0452 81008033.pdf0.280.3226259Male / Blank4 lbs1.5 lbs159190.2 Call Us
A10Z60-MB2U0652 81008033.pdf0.4050.528574Male / Blank8 lbs3 lbs200240.375 Call Us
A10Z60-MB2U0852 81008033.pdf0.4050.528574Male / Blank8 lbs3 lbs200240.375 79
A10Z60-MB3U2552 81008033.pdf0.6250.625471120Male / Blank20 lbs5 lbs320350.5 Call Us
A10Z60-MB4U3152 81008033.pdf10.751108270Male / Blank50 lbs13 lbs860750.625 Call Us
A10Z60-MF1U0452 81008033.pdf0.280.32765148Male / Female2 lbs0.8 lbs200270.2 10
A10Z60-MF2U0652 81008033.pdf0.4050.51049208Male / Female4 lbs2 lbs270470.375 4
A10Z60-MF2U0852 81008033.pdf0.4050.51049208Male / Female4 lbs2 lbs270470.375 Call Us
A10Z60-MF3U2552 81008033.pdf0.6250.6252350385Male / Female12 lbs3.5 lbs900920.5 192
A10Z60-MF4U3152 81008033.pdf10.756727896Male / Female45 lbs10 lbs25802300.625 Call Us
A10Z60-MM1U0452 81008033.pdf0.280.32409Male / Male4 lbs1.5 lbs2530.2 Call Us
A10Z60-MM2U0652 81008033.pdf0.4050.528574Male / Male8 lbs3 lbs200240.375 Call Us
A10Z60-MM2U0852 81008033.pdf0.4050.528574Male / Male8 lbs3 lbs200240.375 Call Us
A10Z60-MM3U2552 81008033.pdf0.6250.625471120Male / Male20 lbs5 lbs320350.5 Call Us
A10Z60-MM4U3152 81008033.pdf10.751108270Male / Male50 lbs13 lbs860750.625 Call Us

20 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team