Choose a Category

Natural Rubber Cylindrical Mounts, To 6 kgs

FOR COMPRESSION LOADS OF 33 TO 79 lbf
SHEAR LOADS OF 18 TO 40 lbf 

MATERIAL:
Fastener - Steel, Zinc Plated
Isolator - Natural Rubber 

NOTE:
Maximum unthreaded portion of stud
does not exceed 1/16 inch. 

LOAD DEFLECTION GRAPHS:
Deflections below the line x–x are considered
safe practice for static loads; data above that
line are useful for calculating deflections
under dynamic loads.

Page

Items 1-25 of 70

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody Dia.Body Length (W)Comp. Forcing Freq. (cpm)Material (Body / Fastener)Max Compression Load (lbs)Max.shear LoadMin. Comp. Load @ Freq. (lbs)Min. Shear Load @ Freq. (lbs)Shear Forcing Frequency (CPM)Stud ConfigurationStockPriceQtyAdd to Cart
A10Z 2-300A 79008014.pdf10.753600 CPMRubber-Zinc Plated Steel33 lbs185 lbsSee Catalog Page lbs3600 CPM2(1/4-20) 93
A10Z 2-300B 79008014.pdf10.752500 CPMRubber-Zinc Plated Steel40 lbs2114 lbs2.6 lbs2500 CPM2(1/4-20) Call Us
A10Z 2-300C 79008014.pdf10.75850 CPMRubber-Zinc Plated Steel60 lbs34Not Rated lbsNot Rated lbs850 CPM2(1/4-20) Call Us
A10Z 2-300D 79008014.pdf10.753000 CPMRubber-Zinc Plated Steel79 lbs4024.5 lbs6 lbs3000 CPM2(1/4-20) Call Us
A10Z 2-301A 79008011.pdf0.5630.52000 CPMRubber-Zinc Plated Steel8 lbs4.46.2 lbs1.3 lbs2000 CPM2 (#8-32) 238
A10Z 2-301B 79008011.pdf0.5630.51000 CPMRubber-Zinc Plated Steel12 lbs6.7Not Rated lbs6.5 lbs1000 CPM2 (#8-32) 125
A10Z 2-301C 79008011.pdf0.5630.51000 CPMRubber-Zinc Plated Steel16 lbs9Not Rated lbsNot Rated lbs1000 CPM2 (#8-32) 26
A10Z 2-301D 79008011.pdf0.5630.53000 CPMRubber-Zinc Plated Steel25 lbs12.515.2 lbs2.8 lbs3000 CPM2 (#8-32) Call Us
A10Z 2-302A 79008010.pdf0.4380.53600 CPMRubber-Zinc Plated Steel4.9 lbs2.71 lbsSee Catalog Page lbs3600 CPM2 (#8-32) Call Us
A10Z 2-302B 79008010.pdf0.4380.51250 CPMRubber-Zinc Plated Steel6.4 lbs3.6Not Rated lbs2.6 lbs1250 CPM2 (#8-32) Call Us
A10Z 2-302C 79008010.pdf0.4380.52750 CPMRubber-Zinc Plated Steel10.4 lbs5.65.2 lbs1.1 lbs2750 CPM2 (#8-32) 26
A10Z 2-302D 79008010.pdf0.4380.51500 CPMRubber-Zinc Plated Steel13.3 lbs6.4Not Rated lbs4.4 lbs1500 CPM2 (#8-32) 1005
A10Z 2-305A 79008013.pdf10.5312750 CPMRubber-Zinc Plated Steel40 lbs1916 lbsSee Catalog Page lbs2750 CPM2(1/4-20) Call Us
A10Z 2-305B 79008013.pdf10.5311250 CPMRubber-Zinc Plated Steel43 lbs21Not Rated lbs15.5 lbs1250 CPM2(1/4-20) 48
A10Z 2-305C 79008013.pdf10.5312000 CPMRubber-Zinc Plated Steel74 lbs3774 lbs14 lbs2000 CPM2(1/4-20) Call Us
A10Z 2-305D 79008013.pdf10.5311750 CPMRubber-Zinc Plated Steel75 lbs42Not Rated lbs22 lbs1750 CPM2(1/4-20) Call Us
A10Z 2-307A 79008012.pdf0.750.3752250 CPMRubber-Zinc Plated Steel22 lbs8.421.5 lbs3 lbs2250 CPM2(1/4-20) Call Us
A10Z 2-307B 79008012.pdf0.750.3751750 CPMRubber-Zinc Plated Steel28.5 lbs11.9Not Rated lbs7.3 lbs1750 CPM2(1/4-20) 252
A10Z 2-310A 79008017.pdf1.251.251500 CPMRubber-Zinc Plated Steel41 lbs2119 lbsSee Catalog Page lbs1500 CPM2(5/16-18) Call Us
A10Z 2-310B 79008017.pdf1.251.251750 CPMRubber-Zinc Plated Steel64 lbs3124 lbsSee Catalog Page lbs1750 CPM2(5/16-18) Call Us
A10Z 2-310C 79008017.pdf1.251.251100 CPMRubber-Zinc Plated Steel90 lbs48Not Rated lbs19.5 lbs1100 CPM2(5/16-18) Call Us
A10Z 2-310D 79008017.pdf1.251.25950 CPMRubber-Zinc Plated Steel120 lbs63Not Rated lbs41 lbs950 CPM2(5/16-18) 3
A10Z 2-311A 79008016.pdf1.37511750 CPMRubber-Zinc Plated Steel47 lbs2722 lbsSee Catalog Page lbs1750 CPM2(5/16-18) Call Us
A10Z 2-311B 79008016.pdf1.37513000 CPMRubber-Zinc Plated Steel74 lbs4112.5 lbsSee Catalog Page lbs3000 CPM2(5/16-18) Call Us
A10Z 2-311C 79008016.pdf1.37513000 CPMRubber-Zinc Plated Steel96 lbs6619.5 lbsSee Catalog Page lbs3000 CPM2(5/16-18) Call Us
Page

Items 1-25 of 70

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team