Cylindrical Mounts To 60 lbf, Neoprene

5 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody Dia. (D)Body Length (L)Comp. Load @ Freq. (lbs)ConfigurationForcing Frequency (cpm)IsolationLoad TypeMaterial (Body / Fastener)Max. Comp. Load ((lbs))StockPriceQtyAdd to Cart
A10Z 2-304A 81008032.pdf0.563 Inch0.5 Inch2.7 lbsFemale to Male3000 ( CPM )81 %Compression / ShearNeoprene/Plated St.8 lbs 100
A10Z 2-304C 81008016 16.pdf0.563 Inch0.5 Inch9.6 lbsFemale to Male3000 ( CPM )81 %Compression / ShearNeoprene/Plated St.16 lbs 179
A10Z 2-306A 82008034.pdf1 Inch.75 Inch16 lbsFemale to Male2000 ( CPM )81 %Compression / ShearNeoprene/Plated St.33 lbs Call Us
A10Z 2-306C 82008034.pdf1 Inch.75 Inch37 lbsFemale to Male2000 ( CPM )81 %Compression / ShearNeoprene/Plated St.60 lbs 403
A10Z 2-306C1 82008034.pdf1 Inch0.80 Inch37 lbsFemale to Male2000 ( CPM )81 %Compression / ShearNeoprene/Plated St.60 lbs Call Us

5 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team