Choose a Category

Conical Compression/Shear Cylindrical Mounts

FOR COMPRESSION LOADS OF 330 lbf
SHEAR LOADS OF 140 lbf 

MATERIAL:
Fastener - Steel, Zinc Plated
Isolator - Natural Rubber 

LOAD DEFLECTION GRAPHS:
Deflections below the line x–x are considered
safe practice for static loads; data above that
line are useful for calculating deflections
under dynamic loads.

1 Item

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFCone SizeForcing Frequency (cpm)Material (Isolator)Material (Fastener)Max Shear Load (lbf)Max.compression Load (lbf)Stud SizeStockPriceQtyAdd to Cart
A10Z 2-330B 81008029.pdf2.750 X 2.00 InchSee Catalog Page CPMNaturalSteel, Zinc Plated140 lbf330 lbf1/2-20 UNF 1

1 Item

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team