Cup Mountings

5 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAssembly HeightForcing Frequency (cpm)IsolationMaterial (Body / Fastener)Max. Load @ Freq. (lbs)Max. Load Rating (lbs)Plate Size (Square)StockPriceQtyAdd to Cart
A10Z40-1240AA 79008045.pdf1.442000 CPM81 %RUBBER / PLATED STEEL22 lbs33 lbs2.38 Call Us
A10Z40-1240BB 79008045.pdf1.443000 CPM81 %RUBBER / PLATED STEEL13 lbs42 lbs2.38 25
A10Z40-1240CC 79008045.pdf1.444000 CPM81 %RUBBER / PLATED STEEL11 lbs62 lbs2.38 Call Us
A10Z40-1240DD 79008045.pdf1.444000 CPM81 %RUBBER / PLATED STEEL16 lbs90 lbs2.38 Call Us
A10Z40-1240DK 79008045.pdf1.442000 CPM81 %RUBBER / PLATED STEEL93 lbs135 lbs2.38 Call Us

5 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team