Choose a Category

Conical Bumpers

FOR LOADS OF 44 TO 62 lbf (20 to 28.1 kgf) 

MATERIAL:
Fastener - Steel, Zinc Plated
Isolators - Natural Rubber

8 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFIsolator Diameter At TipIsolator HeightMaterial (Isolator)Material (Fastener)Occasional Dynamic Load (lbs)Static Load (lbs)Stud Thread LengthStud Thread SizeStockPriceQtyAdd to Cart
A10Z 7-1020A 79008025.pdf1 Inch1.25 InchNatural RubberSteel, Zinc Plated80 Lbs44 Lbs0.75 Inch5/16-24 UNF 4
A10Z 7-1020B 79008025.pdf1 Inch1.25 InchNatural RubberSteel, Zinc Plated100 Lbs49 Lbs0.75 Inch5/16-24 UNF Call Us
A10Z 7-1020C 79008025.pdf1 Inch1.25 InchNatural RubberSteel, Zinc Plated122 Lbs56 Lbs0.75 Inch5/16-24 UNF 23
A10Z 7-1020D 79008025.pdf1 Inch1.25 InchNatural RubberSteel, Zinc Plated145 Lbs62 Lbs0.75 Inch5/16-24 UNF Call Us
A10Z 7M1020AM 80508021.pdf25 mm32 mmNatural RubberSteel, Zinc Plated  13.5 mmM8 Call Us
A10Z 7M1020BM 80508021.pdf25 mm32 mmNatural RubberSteel, Zinc Plated  13.5 mmM8 Call Us
A10Z 7M1020CM 80508021.pdf25 mm32 mmNatural RubberSteel, Zinc Plated  13.5 mmM8 Call Us
A10Z 7M1020DM 80508021.pdf25 mm32 mmNatural RubberSteel, Zinc Plated  13.5 mmM8 Call Us

8 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team