Choose a Category

Timing Belt Profiles

 SDP/SI offers a comprehensive selection of high-quality, precision-cut timing belts tailored for various industries, including medical technology, aerospace and defense, automation and robotics, and industrial markets. As one of the top three consumers of belt sleeving in the USA, SDP/SI supplies synchronous timing belts in a wide variety of profiles, ensuring versatility and compatibility with different applications.

With substantial inventories of timing belt sleeves, SDP/SI guarantees shorter lead times for both standard and custom widths. Customers can conveniently purchase stock timing belts in standard widths online, allowing for quick and easy access to essential components. Additionally, SDP/SI manufactures mating timing pulleys in MXL, XL, L, HTD, T, and GT®2 profiles, providing a complete solution for customers seeking a reliable and compatible pulley drive system.

The company also offers a range of supporting products such as belt tensioners, idlers, timing belt tension testers, timing pulley stock, and timing belt clamp kits, ensuring that every aspect of a timing belt system is covered for optimal performance and reliability.

Get the right timing belt and pulley combination – use our Center Distance Designer Tools.

40 Diametral Pitch (or 2.07 mm) Timing Belts

SDP/SI offers a wide selection of standardized mechanical components including 40 D.P. (2.07 mm) Pitch timing belts and pulleys. The timing belts are available off-the-shelf in 9 standard inch and metric widths. Special widths can be cut to size from sleeves available from stock. Aluminum pulleys, molded plastic pulleys with brass inserts and molded plastic pulleys without inserts are offered.

 

40 D.P. / 2.07 mm Timing Belts  A 6R 6- Inch
BUY NOW
A 6R 6M Metric
BUY NOW
A 6G 6- Inch
BUY NOW
A 6G 6M Metric
BUY NOW
A 6B 6- Inch
BUY NOW
A 6B 6M Metric
BUY NOW
Pitch 40 D.P.
(2.07 mm)


2.07 mm
(40 D.P.)

40 D.P.
(2.07 mm)
2.07 mm
(40 D.P.)
40 D.P.
(2.07 mm)
2.07 mm
(40 D.P.)
Pitch Lenth 2.448 - 43.656 in.
(62.18 - 1108.86 mm)

62.18 - 1108.86 mm
(2.448 - 43.656 in.)
 
2.448 - 43.656 in.
(62.18 - 1108.86 mm)

62.18 - 1108.86 mm
(2.448 - 43.656 in.)
 
2.448 - 43.656 in.
(62.18 - 1108.86 mm)
62.18 - 1108.86 mm
(2.448 - 43.656 in.)
Standard Widths
1/8, 3/16, 1/4, & 5/16 in.
 (3, 4.5, 6, & 8 mm)

(3, 4.5, 6, & 8 mm)
1/8, 3/16, 1/4, & 5/16 in.
 
1/8, 3/16, 1/4, & 5/16 in.
 (3, 4.5, 6, & 8 mm)
(3, 4.5, 6, & 8 mm)
1/8, 3/16, 1/4, & 5/16 in.
1/8, 3/16, 1/4, & 5/16 in.
 (3, 4.5, 6, & 8 mm)
(3, 4.5, 6, & 8 mm)
1/8, 3/16, 1/4, & 5/16 in.
Type Single Sided Single Sided Single Sided Single Sided Single Sided Single Sided
Material Polyurethane Elastomer Reinforced with Polyester Cord Polyurethane Elastomer Reinforced with Polyester Cord Polyurethane Belt with Polyester Cord Polyurethane Belt with Polyester Cord Polyurethane Belt with Kevlar Cord Polyurethane Belt with Kevlar Cord

Gates GT2 Timing BeltsGates GT2 Timing Belts

PowerGrip GT®2 vs GT®3 Comparison:

The PowerGrip GT®2 and GT®3 Belt Drive Systems, developed by Gates, represents a significant advancement over the older HTD® (High Torque Drive) system, providing superior performance and durability for a wide range of applications.

Here's a detailed breakdown of their features and benefits:

GT®2:
The GT®2 series of belts are known for there deep tooth design, which increases the contact area between the belt and pulley; improving load-bearing strength and reducing the potential for ratcheting. They are ideal for applications that require a balance of torque carrying capacity and precision.


GT®3:
The latest evolution, offering superior material compounds and construction, resulting in a even higher load-carrying capacity and a longer operational life.

GT®3 belts are designed to replace GT®2 belts, providing a more efficient and robust drive solution.

  • Deep Tooth Design:
    Both GT®2 and GT®3 feature a modified curvilinear tooth profile that provides smooth entry and exit into pulley grooves.
    This results in reduced vibration and improved system stability.
  • Improved Load-Bearing:
    The enhanced design in both systems contributes to increased torque carrying and load-bearing strength, which is crucial in high-demand, high-precision applications.
  • Higher Efficiency:
    These systems ensure better efficiency in transmitting power while reducing wear and tear over time.
  • Noise Reduction:
    The smooth interaction between the belt and pulleys also contributes to quieter operation, making these systems ideal for noise-sensitive environments.
  • Precision Positioning:
    With better teeth engagement and reduced slippage, the GT®2 and GT®3 belts offer precise positioning capabilities, which is particularly important in applications like 3D printers or medical diagnostic equipment.
  • Longevity:
    Both systems are designed for longer belt life, making them a cost-effective solution in the long term for machines that undergo constant use.
  • Applications:
    Machine Tools
    Hand Power Tools
    3D Printers
    Medical Diagnostic Equipment
    Automated Teller Machines (ATMs)
    Robotics Equipment
    Vending Equipment

These timing belts are ideal for any application where precision, load capacity, and longevity are key factors, and they are particularly suited for industries where high-performance drives are critical.

Importance of Qualified Pulleys:
To ensure optimal performance, the pulleys used with GT®2 and GT®3 belts must be of high quality.
Stock Drive Products is a Gates® licensed manufacturer of timing belt pulleys; using licensed hobs to ensure a precise fit with the belts.
This collaboration guarantees that the pulleys mesh perfectly with either the GT®2 or GT®3 belt, optimizing the drive train's efficiency and lifespan.

PowerGrip GT®2 is being phased out in favor of the more advanced GT®3 belt, but still offers solid performance for a variety of applications.
PowerGrip GT®3 is the newest and most robust design, providing higher torque capacity, longer life, and quieter operation.
Both systems elevate drive technology with their precision and durability, making them indispensable in a wide range of modern, precision-driven applications

 

 PowerGrip GT®2
A 6R51MC Metric
BUY NOW
A 6R51M  Metric
BUY NOW
A 6R53MC Metric
BUY NOW
A 6R53M Metric
BUY NOW
A 6R53MD Metric
BUY NOW
A 6R55MC Metric
BUY NOW
 A 6R55M Metric
BUY NOW
 A 6R55MD Metric
BUY NOW
Pitch 2 mm

2 mm

3 mm 3 mm 3 mm 5 mm  5 mm  5 mm
Pitch Lenth 500 teeth per meter
(152 teeth per ft.)

54 - 2218 mm
(2.126 - 87.323 in.)
 
333 teeth per meter
(101 teeth per ft.)

99 - 2460 mm
(3.898 - 96.850 in.)
 
372 - 2061 mm
(14.646 - 81.142 in.)
200 teeth per meter
(61 teeth per ft.)
 200 - 2440 mm
(7.874 - 96.063 in.)
400 - 3800 mm
(15.748 - 149.606 in.) 
Standard Widths 6, 9, & 12 mm
(.236, .354, & .472 in.)

3, 6, & 9 mm
(.118, .236, & .354 in.)
 
6, 9, & 12 mm
 (3, 4.5, 6, & 8 mm)
6, 9, & 15 mm
(.236, .354, & .591 in.)
6, 9, & 15 mm
 (3, 4.5, 6 & 8 mm)
9 & 12 mm
(.354 & .472 in.)
9, 15, & 25 mm
(.354, .591 & .984 in.) 
9, 15, & 25 mm
(.354, .591 & .984 in.) 
Type Timing Belt Stock Single Sided Timing Belt Stock Single Sided Double Sided Timing Belt Stock Single Sided  Double Sided 
Material Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced  Nylon Covered Neoprene Belt, Fiberglass Reinforced 

 

PowerGrip GT®3 A36R51M Metric
BUY NOW
A36R53M  Metric
BUY NOW
A36R55M Metric
BUY NOW
Pitch 2 mm

3mm

5 mm
Pitch Lenth 54 - 2218 mm
(2.126 - 87.323 in.)

54 - 2218 mm
(2.126 - 87.323 in.)
 
333 teeth per meter
(101 teeth per ft.)
Standard Widths 99 - 2460 mm
(3.898 - 96.850 in.)

3, 6, & 9 mm
(.118, .236, & .354 in.)
 
6, 9, & 12 mm
 (3, 4.5, 6, & 8 mm)
Type Single Sided Single Sided Single Sided
Material Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced

Gates GT2 Timing BeltsGates GT2 Timing Belts

Gates HTD® Timing Belts

The curvilinear tooth profile, as found in the Gates® HTD® (High Torque Drive) belts, represents an advancement over the traditional trapezoidal timing belts.
These curvilinear profiles are engineered for superior load-carrying capacity and improved performance in demanding applications. Below are the key advantages of HTD® drives:

  • Deeper Tooth Profile:
    The curvilinear teeth are designed with a deeper profile, making tooth jumping or loss of relative position less likely. This results in more reliable operation under variable load conditions.

  • Lighter Construction & Smaller Centrifugal Loss:
    HTD® belts tend to be lighter compared to older designs, which reduces centrifugal forces during high-speed operation, leading to better overall efficiency and less strain on the system.

  • Larger Contact Area:
    The larger tooth contact area reduces unit pressure on the teeth. This helps in minimizing wear, improving durability, and maintaining consistent performance over time.

  • Greater Shear Strength:
    The tooth cross section is larger, providing increased shear strength. This means the belt can handle higher torque loads without failure or slipping.

  • Cost Efficiency:
    HTD® belts often have a narrower design while still being able to carry higher loads, resulting in lower material costs compared to broader, traditional belts.

  • Energy Efficiency:
    These belts offer better energy efficiency, especially in systems where they replace traditional V-belts, which suffer from power losses due to slippage.
  • Low Installation Tension & Light Bearing Loads:
    HTD® systems typically require less tension during installation, which reduces the load on bearings and minimizes wear on other system components.

These advantages make HTD® drives ideal for high-torque applications where reliability, efficiency, and cost-effectiveness are critical.

 

 Gates HTD® Timing Belts
A 6R23MC Metric
BUY NOW
A 6R23M  Metric
BUY NOW
A 6R23MD Metric
BUY NOW
A 6R25MC Metric
BUY NOW
A 6R25M Metric
BUY NOW
A 6R25MD Metric
BUY NOW
Pitch 3 mm

3 mm

3 mm 5 mm 5 mm 5 mm
Pitch Lenth 333 teeth per meter
(101 teeth per ft.)

87 - 2004 mm
(3.425 - 78.897 in.)
 
396 - 2004 mm
(15.591 - 78.897 in.)

200 teeth per meter
(61 teeth per ft.)
 
120 - 4000 mm
(4.724 - 157.480 in.)
400 - 3120 mm
(15.748 - 122.834 in.)
Standard Widths 6, 9, & 25 mm
(.236, .354, & .984 in.)

6, 9, & 15 mm
(.236, 354, & .591 in.)
 
6, 9, & 15 mm
 (.236, .354, & .591 in.)
6, 9, 13, 15, & 25 mm
(.236, .354, .512, .591, & .984 in.)
6, 9, 15, & 25 mm
 (.236, .354, .591, & .984 in.)
6, 9, 15, & 25 mm
(.236, .354, .591, & .984 in.)
Type Timing Belt Stock Single Sided Double Sided Timing Belt Stock Single Sided Double Sided
Material Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced

L Timing Belts

Synchronous timing belts with a 3/8" (9.525 mm) pitch, along with the option of aluminum, steel, or molded plastic pulleys, offer a versatile and reliable solution for a wide range of applications. These belts, which can be equipped with steel or aluminum inserts depending on the pulley material, are easily customizable to suit non-standard design requirements, making them highly adaptable.

  • Pitch Size & Materials:
    The 3/8" (9.525 mm) pitch is a common size for many industrial applications, providing a balance between precision and load-carrying capacity.
    Pulleys are available in aluminum, steel, or molded plastic with either steel or aluminum inserts. This allows for flexibility in choosing materials that best suit the specific application in terms of strength, weight, and cost.

  • Ideal for Low-Speed, High-Torque Applications:
    Synchronous drives are particularly well-suited for low-speed, high-torque applications. These are typically systems where maintaining precise, slip-free motion is critical, such as in conveying systems, industrial machinery, and robotics. When operating at speeds of 50 ft./min. or less, these drives are considered low-speed and are designed to handle high torque loads without compromising performance.

  • Positive Drive (No Slippage):
    One of the key advantages of synchronous drives is their positive driving nature, meaning there is no slippage between the belt and the pulley. Unlike V-belt drives, which can experience energy losses and reduced efficiency due to slippage, synchronous drives maintain constant, reliable engagement between the teeth of the belt and the pulleys.

  • Greater Torque Carrying Capacity:
    Synchronous drives can transmit significantly greater torque compared to V-belts, making them ideal for high-load, high-torque environments. The precise engagement of the teeth ensures that torque is transferred efficiently, even under heavy load conditions.
  • Customization and Modifications:
    When a non-standard item is required for your design, modifications can be made quickly. This includes changes to the pulley material, tooth profiles, or belt lengths, which provides a high degree of flexibility for specialized applications.

Synchronous drives with 3/8" pitch are a reliable choice for low-speed, high-torque applications where precision, torque transmission, and efficiency are essential.
Their non-slip, positive driving action, combined with customizable options for pulleys and materials, makes them a versatile solution for various industrial and mechanical systems.

 

L Timing Belts

A 6R 4-C Inch
A 6T 4-C Inch

BUY NOW

A 6R 4- Inch
BUY NOW
A 6R 4-D Inch
BUY NOW
A 6R 4MC Metric
A 6T 4MC Metric 
BUY NOW
A 6R 4M Metric
BUY NOW
A 6R 4MD Metric
BUY NOW
Pitch 3/8 in. 3/8 in. 3/8 in. 9.525 mm 9.525 mm 9.525 mm
Pitch Lenth 32 teeth per ft.
9.750 - 221.250 in.
 
12.375 - 66 in.
105 teeth per meter
 
247.65 - 5619.75 mm 314.33 - 1676.4 mm
Standard Widths 1/2, 3/4, & 1 in.
1/2, 3/4, & 1 in.
 
1/2, 3/4, & 1 in. 13, 19, & 25 mm 12.5, 19, & 25.4 mm 12.5, 19, & 25.4 mm
Type Timing Belt Stock Single Sided Double Sided Timing Belt Stock Single Sided Double Sided
Material Nylon Covered Neoprene Belt, Fiberglass Reinforced or Polyurethane Belt, reinforced with Steel Tensile Cords Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced or Polyurethane Belt, reinforced with Steel Tensile Cords Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced

MXL Timing Belts

Positive drive belt systems, initially developed with a trapezoidal tooth profile, include profiles such as MXL, XL, and L.
These belts have evolved over time and now come in a range of materials and reinforcements to meet the demands of various applications.

MXL Timing Belt Materials:
MXL timing belts are typically made from Polyurethane, which offers high wear resistance and durability. They are reinforced with either Polyester or Kevlar cord for added strength, or they may use Nylon-covered Neoprene with Fiberglass reinforcement to enhance belt performance under heavy loads.

Five standard widths are available for MXL belts, and custom widths can be cut to order when required for specific applications.

Benefits of Small Synchronous Belt Drives:
One of the key advantages of small synchronous belt systems, such as MXL, XL, and L profiles, is lower belt pre-tensioning compared to V-belt drives.
However, it's still important to apply the correct installation tension to ensure optimal drive performance and prevent damage to the system.
Various tension measurement methods and tension testers are available to help achieve this.
Proper belt tensioning ensures a longer lifespan for the belt and other drive components, minimizing maintenance and maximizing performance. 
This reduces the initial tension needed to achieve proper operation, leading to several benefits:

  • Reduced Pre-Tensioning:
    Small synchronous belts require less pre-tensioning, which reduces wear on the belt and other components during installation and operation.
    This is in contrast to V-belt drives, which often need higher tension to ensure proper engagement.

  • Proper Installation Tension is Still Critical:
    While these belts require less pre-tension, proper tension is still crucial for optimal performance.
    Too much tension can negatively impact the belt and other components like shafts and bearings, potentially shortening the lifespan of the entire drive system.

  • Belt Installation Tension Measurement:
    To ensure the correct tension is applied during installation, there are several methods of measuring belt tension:
  • Force/Deflection:
    Measures the amount the belt deflects under a specified force to determine the correct tension.

  • Shaft Separation:
    Measures the separation between shafts under load to verify belt tension.

  • Idler Force:
    The force applied by an idler pulley can also be used to assess belt tension.

  • Tension Testers: Specialized devices, such as Tension Testers available from suppliers like SDP/SI, can be used for quick, easy, and accurate tension testing.
    These tools ensure that the correct tension is applied, which helps avoid over-tensioning or under-tensioning. 
    SDP/SI offers two types of Tension Testers designed for synchronous belt drives. These tools simplify the process of checking and adjusting tension, ensuring the system runs smoothly and efficiently.
    They include the Sonic Meter Tension Tester and the Pencil Type Tension Tester.

 

MXL Timing Belts

A 6Z16-C Inch
BUY NOW

A 6Z16- Inch
BUY NOW
A 6G16-059025
Inch
BUY NOW
A 6B16- Inch 
BUY NOW
A 6B16-D Inch
BUY NOW
A 6Z16MC Metric
BUY NOW
A 6Z16M Metric
BUY NOW
A 6G16M
Metric
BUY NOW
A 6B16M
Metric
BUY NOW
A 6B16MD
Metric
BUY NOW
Pitch .080 in. .080 in. .080 in. .080 in. .080 in. 2.032 mm 2.03 mm 2.03 mm 2.03 mm 2.03 mm
Pitch Lenth 150 teeth per ft.
2.88 - 95.12 in.
 
2.40 - 120 in.
2.40 - 120 in.
 
10.56 - 40 in. 492 teeth per meter 73.15 - 2416.05 mm 60.96 - 3048 mm 60.96 - 3048 mm 268.22 - 1016 mm
Standard Widths 1/8, 3/16, 1/4, & 3/8 in.
1/8, 3/16, 1/4, 5/16, & 3/8 in.
 
1/8, 3/16, 1/4, 5/16, & 3/8 in. 1/8, 3/16, 1/4, 5/16, & 3/8 in. 1/8, 3/16, 1/4, & 3/8 in. 3, 4.5, 6, & 9.5 mm 3, 4.5, 6, 8, & 9.5 mm 3, 4.5, 6, 8, & 9.5 mm 3, 4.5, 6, 8, & 9.5 mm 3, 4.5, 6, & 9.5 mm
Type Timing Belt Stock Single Sided Single Sided Single Sided Double Sided TIming Belt Stock Single Sided   Single Sided Single Sided  Double Sided 
Material Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced Polyurethane Belt with Polyester Cord Polyurethane Belt with Polyester Cord Polyurethane Belt with Polyester Cord Nylon Covered Neoprene Belt, Fiberglass Reinforced Nylon Covered Neoprene Belt, Fiberglass Reinforced   Polyurethane Belt with Polyester Cord Polyurethane Belt with Polyester Cord  Polyurethane Belt with Polyester Cord 

Posi-Drive Synchronous Belts

Posi-drive belts and sprockets are an advanced solution designed for applications that demand high precision and reliability. 

Advantages of Posi-Drive Belts and Sprockets:

  • No Flanges Required:
    This design eliminates the need for flanges, which saves space in compact systems and eliminates the potential for air entrapment between the belt and flanges.
    The result is quieter operation, which is particularly valuable in environments where noise reduction is a priority (e.g., office spaces or labs).
  • Backlash-Free Operation:
    The no-backlash design ensures that there is no lost motion when the system changes direction. For applications like 3D printing, where precision and repeatability are critical, this feature enhances the quality of the printed parts. It ensures that each movement is accurately conveyed without errors or delays in the system’s response.
  • High Precision and Performance:
    The posi-drive system is designed to provide accurate positioning. The single- and double-core belts maintain consistent engagement with the sprockets, making them ideal for any application where precise, repeatable movement is required.
  • Shafts at Angles:
    The system allows for non-parallel shafts. The central core of the belt, made of aramid fiber or stainless steel, can twist to maintain precise engagement with the sprocket, even when the shafts are oriented at a 90° angle. This flexibility makes the posi-drive system suitable for applications where space constraints require angled orientations.
  • Durability and Chemical Resistance:
    Made from molded polyurethane, posi-drive belts are highly resistant to both abrasion and chemicals, making them a great choice for harsh environments, such as medical or food processing applications. Additionally, the no-lubrication requirement is a significant benefit in food safety or sterile environments.

    Applications:
  • 3D Printers: The backlash-free design ensures better print quality, with no misalignment or skipped steps in the positioning of the print head.
  • Medical: Due to the high chemical and abrasion resistance, these belts are ideal for use in medical devices, where precision and hygiene are critical.
  • Food Processing: The ability to withstand harsh conditions and clean environments without requiring lubrication makes posi-drive belts suitable for food handling systems where contamination risks must be minimized.

 

Posi-Drive
Synchronous Belts

S7912Y-C32
Inch
BUY NOW

S7912YMC32
Metric
BUY NOW
S7915Y-CP 
Inch
BUY NOW
S7915YMCP
Metric
BUY NOW
S7913Y-20
Inch
BUY NOW
S7914Y-20AFT
Metric
BUY NOW
S7913YM20
Metric
BUY NOW
S7914YM20
Metric
BUY NOW
Pitch 32 in. CP 2.5 mm CP .1475 in. CP 3.75 mm 20 in. 20 in. CP 4 mm CP 4 mm
Pitch Lenth 6.283 - 78.540 in.
159.6 - 1994.9 mm
 
5.900 - 57.252 in.
149.9 - 146.1 mm
 
4.712 - 69.115 in. 4.712 - 69.115 in. 119.7 - 1755.5 mm 119.7 - 1755.5 mm
Type Single Core Single Core Twin Core Twin Core Single Core Twin Core Single Core  Twin Core
Material Molded Polyurethane Belt with (AF) Aramid Fiber Core or (SS) Stainless Steel Core

Synchromesh Drive System    

Synchromesh Drive System for Reciprocating Motion
The Synchromesh Drive System is a specialized mechanism designed to replace conventional timing belts in applications requiring reciprocating motion.
This system uses a unique drive cable construction that offers numerous advantages in flexibility, durability, and precision.

Components of the Synchromesh Drive System:

  • Drive Cable Construction:
    Core Bundle of Stranded Stainless Steel Wires: The heart of the synchromesh cable is a bundle of stainless steel wires, which provide strength and resistance to stretching, ensuring long-term durability and consistent performance.

  • Nylon Jacket:
    The core is encapsulated in a nylon jacket that offers excellent wear resistance and protects the steel wires from environmental factors.

  • Spiral Member:
    A second cable, constructed similarly to the core bundle, is wound spirally around the nylon jacket. The spiral winding is bonded to the core, providing structural integrity and functional stability under load.

  • Precise Pitch Control:
    The pitch of the spiral winding is carefully controlled during manufacturing to ensure uniformity and smooth operation. This precise winding enables the cable to engage accurately with the drive pulleys, improving the system's performance.

  • Synchromesh Drive Pulleys:
    These pulleys feature helical grooves on their outer diameter, designed to mesh precisely with the spiral convolutions of the synchromesh drive cable. This ensures accurate, reliable engagement between the cable and the pulley, resulting in smooth transmission of motion.

  • Pulley Design:
    The pulleys can be machined or molded to match specific application requirements, and they are available in various sizes to accommodate different cable lengths.

  • Cable Length and Mounting:
    The Synchromesh system supports cables up to 200 feet long, offering great flexibility in design and installation.

  • Mounting Attachments and End Fittings:
    To accommodate different mechanical setups, a variety of mounting attachments and end fittings are available, allowing the system to be integrated into existing machinery with ease.

Advantages of the Synchromesh Drive System:

  • Flexibility and Durability:
    The stranded wire core and nylon resin jacket produce an extremely flexible cable that can withstand repeated motion cycles without losing performance, making it ideal for applications that require continuous reciprocating movement. The system's robust design also makes it capable of handling larger loads and forces without stretching or deforming.
  • Precise and Smooth Motion:
    The precise pitch of the spiral winding, combined with the helical grooves of the drive pulley, ensures that the cable maintains accurate engagement and delivers smooth, synchronous motion. This is particularly important in systems where timing and position accuracy are crucial.

  • Long Cable Lengths:
    The ability to use cables up to 200 feet in length makes the Synchromesh system suitable for large-scale or complex machinery where other traditional timing belts might be impractical due to size limitations.

  • Reduced Wear and Maintenance:
    The design minimizes friction and wear, extending the lifespan of both the cable and the pulleys. Since the system is made of durable materials like stainless steel and nylon, it requires minimal maintenance compared to traditional belts or other drive systems.

Applications:

  • Reciprocating Motion Systems:
    The Synchromesh system is ideal for machines that require back-and-forth motion, such as automated assembly lines, packaging equipment, and industrial machinery.

  • Linear Motion:
    As shown in the video below, the Synchromesh drive system can be used for applications that require precise linear movement, providing reliable motion over long distances.

  • Conveyor Systems: With its ability to handle long cable lengths and maintain consistent engagement, the system can be used for conveyor belts or moving platforms in various
    industries.

  • Robotics: The flexibility and precision of the Synchromesh drive system make it suitable for robotic arms or other moving parts in automation.

 

Synchromesh
Drive System 
A 6J 9MAS0605
Metric
BUY NOW
A 6J 9MAS0805
Metric
BUY NOW
A 6J 9MAS1005
Metric
BUY NOW
A 6J 9MAS1209
Metric
BUY NOW
Pitch 3.048 mm 3.81 mm 5.08 mm 6.35 mm
Pitch Lenth per meter
Type Cable
Material 304 Stainless Steel Core with Nylon Casing 305 Stainless Steel Core with Nylon Casing 306 Stainless Steel Core with Nylon Casing 307 Stainless Steel Core with Nylon Casing

T Profile Timing Belts    

The  T-series single-sided and double-sided timing belts are made of polyurethane and reinforced with fiberglass tensile cords, offering a combination of strength, durability, and flexibility. These belts are widely used in applications where accurate timing and synchronization are essential, and they are available in various pitches to suit different mechanical requirements.

Available in Multiple Pitches:

  • The T-series timing belts are available in three standard pitch sizes: 2.5 mm, 5 mm, and 10 mm. The pitch refers to the distance between the teeth on the belt, which determines the system's precision and load capacity. Smaller pitch sizes (like 2.5 mm) are typically used in applications requiring high precision in compact systems, while larger pitches (like 10 mm) are used for heavier-duty applications.

    Material Construction:
  • Polyurethane:
    The belts are made of high-quality polyurethane, which provides excellent wear resistance, flexibility, and chemical resistance. This makes them ideal for environments that may involve exposure to oils, greases, or other harsh substances.

  • Fiberglass Tensile Cords:
    The belts are reinforced with fiberglass tensile cords, which offer several significant advantages:High Strength: Fiberglass cords contribute to a high tensile strength, making the belt resistant to stretching and capable of handling higher loads.

  • Low Elongation and Absence of Creep:
    The low elongation properties ensure that the belt maintains its shape and performance under stress, and creep (slow elongation over time) is virtually eliminated.

  • Dimensional Stability:
    The combination of polyurethane and fiberglass gives the timing belts excellent dimensional stability, ensuring that they retain their form and performance even after long periods of operation.

  • Oil and Ozone Resistance:
    These timing belts are designed to be resistant to oils and ozone, making them suitable for demanding environments like industrial machinery or automotive applications where exposure to such elements is common.

  • Single-Sided Timing Belts:
    These belts have teeth on only one side and are typically used in systems where motion needs to be transmitted in a single direction, or the load is only on one side of the belt.
  • Double-Sided Timing Belts:
    These belts have teeth on both sides, allowing them to engage with pulleys on both sides. This makes them ideal for systems where the load is applied in both directions or where multiple pulleys need to be driven simultaneously.

Advantages of Polyurethane Timing Belts with Fiberglass Reinforcement:

  • High Precision and Reliability:
    The combination of a precise pitch and dimensional stability ensures that these belts provide accurate synchronization and reliable performance over long periods, making them ideal for applications in automation, robotics, and CNC machines.

  • Lightweight and Efficient:
    The use of polyurethane and the reinforcement with fiberglass allows these timing belts to be both lightweight and strong, reducing the overall weight of the drive system and improving efficiency. This is especially important for applications where minimizing weight is a priority (e.g., in lightweight robots or portable equipment).

  • Enhanced Durability:
    The oil and ozone resistance makes these timing belts suitable for use in challenging environments, such as those found in automotive, food processing, and industrial automation systems.
  • Low Maintenance:
    The fiberglass reinforcement reduces the need for frequent adjustments or replacements because of its low elongation and absence of creep.
    This ensures the belt operates reliably without requiring constant tensioning.

    Compatibility with Aluminum and Plastic Pulleys:
    For lightweight drive systems, these polyurethane timing belts are compatible with aluminum pulleys or plastic pulleys.
    Aluminum pulleys offer excellent strength and lightweight characteristics, while plastic pulleys are ideal for reducing weight and cost in less demanding applications.

    Applications:
  • Automation and Robotics:
    The precision and durability of these timing belts make them ideal for automation systems, robotic arms, and other machines requiring high-speed, precise movement.

  • CNC Machines:
    The high dimensional stability ensures accurate synchronization of tool movements in CNC machining.

  • Conveyor Systems:
    Both single-sided and double-sided belts can be used in conveyor belts where consistent, synchronized motion is needed to move goods or materials.

  • Automotive and Industrial Equipment:
    The oil and ozone resistance make these belts a good fit for automotive engines, transmissions, and industrial machines where environmental durability is required.

 

T Profile Timing Belts A 6T32MF
Metric
BUY NOW
A 6T35M095100 Metric
BUY NOW
A 6T35MC100
Metric
BUY NOW
A 6T35MF
Metric

BUY NOW
A 6T35M095100
Metric

BUY NOW
A 6T35MDF
Metric
BUY NOW

Please Call
800-819-8900

A 6T39MF
Metric
BUY NOW
A 6T39MDF
Metric
BUY NOW
Pitch 2.5 mm 2.5 mm 5 mm 5 mm 5 mm 5 mm 10 mm 10 mm 10 mm
Pitch Lenth 120 - 950 mm
(4.724 - 37.402 in.)

120 - 950 mm
(4.724 - 37.402 in.)
 
200 teeth per meter
(61 teeth per ft.)

100 - 1440 mm
(3.937 - 56.693 in.)
 
165 - 1440 mm
(6.496 - 56.693 in.)
310 - 1100 mm
(12.205 - 43.307 in.)
100 teeth per meter
(30 teeth per ft.)
260 - 2250 mm
(10.236 - 88.853 in.)
260 - 1880 mm
(10.236 - 74.016 in.)
Standard Widths 4, 6, & 10 mm
(.157, .236, & .394 in.)

4, 6, & 10 mm
(.157, .236 & .394 in.)

 
10 & 15 mm
 (.394 & .591 in.)
6, 10 & 16 mm
(.236, .354, .512, .591, & .984 in.)
6, 10, & 16 mm
 (.236, .394, & .630 in.)
5, 10, & 15 mm
(.197, .394, & .630 in.)
15 & 25 mm
(.591 & .984 in.)
16 & 25 mm
(.630 & .984 in.)
15 & 25 mm
(.591 & .984 in.)
Type Single Sided Single Sided Timing Belt Stock Single Sided Single Sided Double Sided  Timing Belt Stock Single Sided  Double Sided 
Material Polyurethane Belt with Fiberglass Cords Polyurethane Belt, Reinforced with Steel Tensile Cords Polyurethane Belt with Steel Tensile Cords Polyurethane Belt with Fiberglass Cords Polyurethane Belt with Steel Tensile Cords Polyurethane Belt with Fiberglass Cords Polyurethane Belt, Reinforced with Steel Tensile Cords  Polyurethane Belt with Fiberglass Cords  Polyurethane Belt with Fiberglass Cords 

XL Profile Timing Belts    

Features:

  • Pitch and Width Options:
    Standard 1/5" (5.08 mm) pitch ensures precision and compactness.
    Standard widths:1/4" (6.35 mm)
    5/16" (7.94 mm)
    3/8" (9.53 mm)
    1/2" (12.7 mm)
    Custom widths are available for specific needs.
  • Groove Count:
    Sizes range from 21 to 590 grooves, offering flexibility for varying length and groove requirements.

    Pulley Options:
  • Standardized Pulleys:
    Materials: Aluminum, steel, molded plastic, hybrid designs (plastic with aluminum hubs/inserts).
  • Custom Solutions: Tailored pulley designs for specialized systems.
  • Custom Design & Manufacturing:
    In-house engineering support for tailored solutions. Scalable production, from prototypes to large-scale runs.

    Advantages:
  • Precision & Reliability:
    Engineered for accurate, repeatable, and synchronized motion in high-precision systems.
  • Durability & Versatility:
    Built with materials like steel reinforcement and oil-resistant compounds for harsh environments.
  • Wide Application Compatibility:
    Flexible configurations adapt to various light and heavy-duty applications.

    Customizable Solutions:
    Off-the-shelf and fully tailored belts/pulleys ensure seamless operation for unique needs.
  • Cost-Effective Manufacturing:
    Suitable for both small-scale prototypes and high-volume production.

    Applications:
  • Automation Systems: Precise motion control in equipment like conveyors and motorized components.
  • CNC Machines: Critical for driving components in 3D printers, milling machines, etc.
  • Robotics: Used in robotic arms and synchronized grippers.
  • Conveyors: Common in industries such as food processing, packaging, and material handling.
  • Medical Equipment: Essential in pumps, imaging systems, and other precision medical devices.
 
XL Profile
Timing Belts
A 6T32MF
Metric
BUY NOW
A 6T35M095100 Metric
BUY NOW
A 6T35MC100
Metric
BUY NOW
A 6T35MF
Metric

BUY NOW
A 6T35M095100
Metric

BUY NOW
A 6T35MDF
Metric
BUY NOW
Pitch 1/5 in.
Pitch Lenth 60 teeth per ft.
4.2 - 118 in.
 
4 - 48 in. 4 - 48 in. 6 - 69 in. 14 - 49 in.
Standard Widths 1/4, 3/8, & 1/2 in.
1/4, 5/16, 3/8, & 1/2 in.
 
1/4, 5/16, 3/8, & 1/2 in. 1/4, 5/16, 3/8, & 1/2 in. 1/4, 5/16, 3/8, & 1/2 in. 1/4, 5/16, 3/8, & 1/2 in.
Type Timing Belt Stock Single Sided Single Sided Single Sided Double Sided Double Sided
Material (A 6T 3-C) Nylon Covered Neoprene Belt, Fiberglass Cords or
(A 6R 3-C) Polyurethane Belt, Steel Cords
Nylon Covered Neoprene Belt, Fiberglass Reinforced Polyurethane Belt with Polyester Cord Polyurethane Belt with Kevlar Cord Nylon Covered Neoprene Belt, Fiberglass Reinforced Polyurethane Belt with Kevlar Cord

 

XL Profile
Timing Belts

Please Call
800-819-8900

A 6T39MF
Metric
BUY NOW
A 6T39MDF
Metric
BUY NOW

 A 6B 3M
Metric
BUY NOW

 A 6R 3MD
Metric
BUY NOW
A 6B 3MD
Metric
BUY NOW 
Pitch 5.08 mm
Pitch Lenth 197 teeth per meter 106.68 - 2997.2 mm 101.6 - 1219.2 mm 101.6 - 1219.2 mm 152.4 - 1752.6 mm 355.6 - 1244.6 mm
Standard Widths 6, 9.5, & 13 mm 6, 8, 9.5, & 12.7 mm 6, 8, 9.5, & 12.7 mm 6, 8, 9.5, & 12.7 mm 6, 8, 9.5, & 12.7 mm 6, 8, 9.5, & 12.7 mm
Type  Timing Belt Stock Single Sided  Single Sided  Single Sided Double Sided Double Sided
Material (A 6R 3MC) Nylon Covered Neoprene Belt, Fiberglass Cords or
(A 6T 3MC) Polyurethane Belt, Steel Tensile Cords 
Nylon Covered Neoprene Belt, Fiberglass Reinforced Polyurethane Belt with Polyester Cord Polyurethane Belt with Kevlar Cord   Nylon Covered Neoprene Belt, Fiberglass Reinforced  Polyurethane Belt with Kevlar Cord

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team