Choose a Category

Open-Ended Plastic Timing Belt Clamps

FOR RECIPROCATING DRIVES
PATENT NO: US 7,810,219 B2
COMPACT
LOW INERTIA
FOR SINGLE- AND DOUBLE-SIDED BELTS

MATERIAL:
Base & Cover - Black Polycarbonate
Hardware - 303 Stainless Steel

SPECIFICATION:
Supplied with Hex Socket Cap Screw, Flat Washers & Elastic Stop Nut.

16 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBelt PitchBelt WidthClamp LengthMaterialWidth Of CoverWidth Of SlotStockPriceQtyAdd to Cart
A 6M 3M060 80502010.pdf.200" (XL)0.2362205 Inch1.88 InchBlack Polycarbonate0.5 Inch0.265 Inch 69
A 6M 3M080 80502010.pdf.200" (XL)0.313 Inch1.88 InchBlack Polycarbonate0.5 Inch0.327 Inch 36
A 6M 3M095 80502010.pdf.200" (XL)0.375 Inch1.88 InchBlack Polycarbonate0.63 Inch0.39 Inch 36
A 6M16M030 80502010.pdf.080" (MXL)0.1181102 Inch0.75 InchBlack Polycarbonate0.32 Inch0.135 Inch Call Us
A 6M16M045 80502010.pdf.080" (MXL)0.1771654 Inch0.75 InchBlack Polycarbonate0.39 Inch0.197 Inch Call Us
A 6M16M060 80502010.pdf.080" (MXL)0.2362205 Inch0.75 InchBlack Polycarbonate0.45 Inch0.26 Inch Call Us
A 6M16M080 80502010.pdf.080" (MXL)0.313 Inch0.75 InchBlack Polycarbonate0.5 Inch0.322 Inch 36
A 6M16M095 80502010.pdf.080" (MXL)0.375 Inch0.75 InchBlack Polycarbonate0.57 Inch0.385 Inch 36
A 6M51M030 80502010.pdfGT (2MM)0.1181102 Inch0.75 InchBlack Polycarbonate0.32 Inch0.13 Inch Call Us
A 6M51M060 80502010.pdfGT (2MM)0.2362205 Inch0.75 InchBlack Polycarbonate0.45 Inch0.25 Inch Call Us
A 6M51M090 80502010.pdfGT (2MM)0.3543307 Inch0.75 InchBlack Polycarbonate0.57 Inch0.37 Inch Call Us
A 6M53M060 80502010.pdfGT (3MM)0.2362205 Inch1.88 InchBlack Polycarbonate0.5 Inch0.25 Inch 90
A 6M53M090 80502010.pdfGT (3MM)0.3543307 Inch1.88 InchBlack Polycarbonate0.63 Inch0.37 Inch 36
A 6M55M060 80502010.pdfGT (5MM)0.2362205 Inch1.88 InchBlack Polycarbonate0.5 Inch0.25 Inch 90
A 6M55M090 80502010.pdfGT (5MM)0.3543307 Inch1.88 InchBlack Polycarbonate0.63 Inch0.37 Inch 15
A 6M55M150 80502010.pdfGT (5MM)0.5905511 Inch1.88 InchBlack Polycarbonate0.87 Inch0.605 Inch 36

16 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team