Open-Ended Metal Timing Belt Clamps

USED IN LINEAR DRIVES

MATERIAL: Aluminum 

SPECIFICATIONS:
Timing belt clamp kit includes: Top and bottom plate and hardware for assembly.

Hardware for kit includes: Screws, washers and hex nuts for assembly.

For replacement hardware kit, order:
XL 1/5 inch pitch • A16A 3-BOLTKIT 
L 3/8 inch pitch • A16A 4-BOLTKIT 
GT®2 2 mm pitch • A16A51MBOLTKIT 
GT®2 3 mm pitch • A16A53MBOLTKIT 
AT 5 mm pitch • A16A45MBOLTKIT  
AT 10 mm pitch • A16A49MBOLTKIT
T 5 mm pitch • A16A35MBOLTKIT  
T 10 mm pitch • A16A39MBOLTKIT

Page

Items 1-25 of 36

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBelt PitchBelt WidthClamp Length (A)MaterialTotal Weight (lbs)Width Of Cover (C)StockPriceQtyAdd to Cart
A16A 3-025 80502011.pdf.200" (XL) Inch0.25 Inch1.74 InchAluminum Alloy0.12 lb.1.09 Inch Call Us
A16A 3-031 80502011.pdf.200" (XL) Inch0.3125 Inch1.74 InchAluminum Alloy0.13 lb.1.15 Inch Call Us
A16A 3-037 80502011.pdf.200" (XL) Inch0.375 Inch1.74 InchAluminum Alloy0.14 lb.1.22 Inch 15
A16A 4-050 80502011.pdf.375" (L) Inch0.5 Inch3.245 InchAluminum Alloy0.58 lb.1.62 Inch 11
A16A 4-075 80502011.pdf.375" (L) Inch0.75 Inch3.245 InchAluminum Alloy0.67 lb.1.87 Inch 14
A16A25M09 80502012.pdf5mm (HTD) mm9 mm Aluminum Alloy   31
A16A25M15 80502012.pdf5mm (HTD) mm15 mm Aluminum Alloy   11
A16A25M25 80502012.pdf5mm (HTD) mm25 mm Aluminum Alloy   14
A16A28M20 80502012.pdf8mm (HTD) mm20 mm Aluminum Alloy   2
A16A28M30 80502012.pdf8mm (HTD) mm30 mm Aluminum Alloy   4
A16A28M50 80502012.pdf8mm (HTD) mm50 mm Aluminum Alloy   Call Us
A16A35M06 80502016.pdfT5 (5mm) mm6 mm Aluminum Alloy   Call Us
A16A35M10 80502016.pdfT5 (5mm) mm10 mm Aluminum Alloy   13
A16A35M16 80502016.pdfT5 (5mm) mm16 mm Aluminum Alloy   Call Us
A16A35M25 80502016.pdfT5 (5mm) mm25 mm Aluminum Alloy   Call Us
A16A39M16 80502016.pdfT5 (10mm) mm16 mm Aluminum Alloy   Call Us
A16A39M25 80502016.pdfT5 (10mm) mm25 mm Aluminum Alloy   Call Us
A16A39M32 80502016.pdfT5 (10mm) mm32 mm Aluminum Alloy   Call Us
A16A45M06 80502015.pdfAT5 (5mm) mm6 mm Aluminum Alloy   Call Us
A16A45M10 80502015.pdfAT5 (5mm) mm10 mm Aluminum Alloy   Call Us
A16A45M16 80502015.pdfAT5 (5mm) mm16 mm Aluminum Alloy   Call Us
A16A45M25 80502015.pdfAT5 (5mm) mm25 mm Aluminum Alloy   14
A16A49M16 80502015.pdfAT10 (10mm) mm16 mm Aluminum Alloy   Call Us
A16A49M25 80502015.pdfAT10 (10mm) mm25 mm Aluminum Alloy   Call Us
A16A49M32 80502015.pdfAT10 (10mm) mm32 mm Aluminum Alloy   Call Us
Page

Items 1-25 of 36

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team