Plastic Timing Pulleys

Timing Pulleys - SDP/SI Capabilities:
Pulleys available in

Material Options:
• Aluminum
• Steel
• Acetal with and without brass insert
• Nylon
• Polycarbonate with and without brass insert and metal hub

Plating Options:
Zinc, Chrome and Nickel Plating, Anodizing Finishes, Passivation,
Black Oxide Finishes

Available Pitches:
• Miniature FHT® 1 mm
• MXL .080”
• 40 D.P.
• XL 1/5”
• L 3/8”
• HTD® - 3 mm, 5 mm, 8 mm
• GT®2 - 2 mm, 3 mm, 5 mm
• GT®3 - 2 mm, 3 mm, 5 mm
• T - 2.5 mm, 5 mm, 10 mm


Belt & Pulley - Technical Data:
Several considerations are listed for more relevant technical data about synchronous drive operations, suggestions for timing belt design and installation, and more detailed information such as durability and tooth jump resistance.

Download: Belt and Pulley Technical Data

Designing a Miniature Belt Drive System

Rated Torque Tables: Power, Torque, Workload Requirements (PDF)

Download: Selecting the Best Hub Fastener for a Power Transmission Application

CUSTOM TIMING PULLEYS
When designing for power transmission applications, standard components can provide a simple solution. However, sometimes a custom pulley drive system is needed to meet a specific requirement.

SDP/SI has the technical expertise to design and manufacture custom pulleys for the most complex applications. Our cutting-edge facility can deliver a variety of secondary operations and custom features, including, counterbores, keyways, set screws, and lightening holes, in a variety of materials, for prototyping in a proof of concept or a high-volume production run.

When a custom solution is needed our engineers are ready to help. To discuss your custom pulley requirements and design issues, contact Engineering, Call (516) 328-3300 Ext. 495.

Page

Items 1-25 of 3135

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBelt WidthBore ConfigurationBore SizeFlange ConfigurationMaterialNo. Of GroovesOutside DiameterOverall LengthPitchPitch DiameterStockPriceQtyAdd to Cart
A 6E 4-10DF05008 81002109.pdf0.5 InchAluminum Insert0.251 Inch2 Flanges / With HubNylon101.164 Inch1.047.375" (L)1.194 Inch 5
A 6E 4-10SF05008 81002110.pdf0.5 InchAluminum Insert0.251 Inch1 Flange / With HubNylon101.164 Inch1.375" (L)1.194 Inch 7
A 6E 4-11DF05008 81002109.pdf0.5 InchAluminum Insert0.251 Inch2 Flanges / With HubNylon111.283 Inch1.047.375" (L)1.313 Inch 14
A 6E 4-11SF05008 81002110.pdf0.5 InchAluminum Insert0.251 Inch1 Flange / With HubNylon111.283 Inch1.375" (L)1.313 Inch Call Us
A 6E 4-12DF05008 81002109.pdf0.5 InchAluminum Insert0.251 Inch2 Flanges / With HubNylon121.402 Inch1.047.375" (L)1.432 Inch 9
A 6E 4-12SF05008 81002110.pdf0.5 InchAluminum Insert0.251 Inch1 Flange / With HubNylon121.402 Inch1.375" (L)1.432 Inch Call Us
A 6E 4-13DF05008 81002109.pdf0.5 InchAluminum Insert0.251 Inch2 Flanges / With HubNylon131.522 Inch1.047.375" (L)1.552 Inch 1
A 6E 4-13SF05008 81002110.pdf0.5 InchAluminum Insert0.251 Inch1 Flange / With HubNylon131.522 Inch1.375" (L)1.552 Inch Call Us
A 6E 4-14DF05008 81002109.pdf0.5 InchAluminum Insert0.251 Inch2 Flanges / With HubNylon141.641 Inch1.047.375" (L)1.671 Inch Call Us
A 6E 4-14SF05008 81002110.pdf0.5 InchAluminum Insert0.251 Inch1 Flange / With HubNylon141.641 Inch1.375" (L)1.671 Inch Call Us
A 6E 4-15DF05008 81002109.pdf0.5 InchAluminum Insert0.251 Inch2 Flanges / With HubNylon151.76 Inch1.047.375" (L)1.79 Inch 8
A 6E 4-15SF05008 81002110.pdf0.5 InchAluminum Insert0.251 Inch1 Flange / With HubNylon151.76 Inch1.375" (L)1.79 Inch Call Us
A 6E 4-16DF05008 81002109.pdf0.5 InchAluminum Insert0.251 Inch2 Flanges / With HubNylon161.88 Inch1.047.375" (L)1.91 Inch 10
A 6E 4-16SF05008 81002110.pdf0.5 InchAluminum Insert0.251 Inch1 Flange / With HubNylon161.88 Inch1.375" (L)1.91 Inch 10
A 6E 4-17DF05010 81002109.pdf0.5 InchAluminum Insert0.313 Inch2 Flanges / With HubNylon171.999 Inch1.047.375" (L)2.029 Inch 3
A 6E 4-17SF05010 81002110.pdf0.5 InchAluminum Insert0.313 Inch1 Flange / With HubNylon171.999 Inch1.375" (L)2.029 Inch Call Us
A 6E 4-18DF05010 81002109.pdf0.5 InchAluminum Insert0.313 Inch2 Flanges / With HubNylon182.119 Inch1.047.375" (L)2.149 Inch 17
A 6E 4-18SF05010 81002110.pdf0.5 InchAluminum Insert0.313 Inch1 Flange / With HubNylon182.119 Inch1.375" (L)2.149 Inch Call Us
A 6E 4-19DF05010 81002109.pdf0.5 InchAluminum Insert0.313 Inch2 Flanges / With HubNylon192.238 Inch1.047.375" (L)2.268 Inch Call Us
A 6E 4-20DF05010 81002109.pdf0.5 InchAluminum Insert0.313 Inch2 Flanges / With HubNylon202.357 Inch1.047.375" (L)2.387 Inch Call Us
A 6E 4-20SF05010 81002110.pdf0.5 InchAluminum Insert0.313 Inch1 Flange / With HubNylon202.357 Inch1.375" (L)2.387 Inch 6
A 6E 4-21DF05010 81002109.pdf0.5 InchAluminum Insert0.313 Inch2 Flanges / With HubNylon212.477 Inch1.047.375" (L)2.507 Inch Call Us
A 6E 4-21SF05010 81002110.pdf0.5 InchAluminum Insert0.313 Inch1 Flange / With HubNylon212.477 Inch1.375" (L)2.507 Inch Call Us
A 6E 4-22DF05010 81002109.pdf0.5 InchAluminum Insert0.313 Inch2 Flanges / With HubNylon222.596 Inch1.047.375" (L)2.626 Inch Call Us
A 6E 4-22SF05010 81002110.pdf0.5 InchAluminum Insert0.313 Inch1 Flange / With HubNylon222.596 Inch1.375" (L)2.626 Inch Call Us
Page

Items 1-25 of 3135

per page
View as Grid List
Set Descending Direction