-
>
Gears, Differentials, Racks & Pinions
- Spur Gears
- Bevel Gears
- Miter Gears
- Racks
- Helical Gears
- Internal Gears
- Worm Gear Pairs
- Screw Gears
- Differentials
- Gear and Dial Hubs
- Gear Blanks
- Gear Clamps, Precision & Commercial
- Pinion Shafts
- Pinion Wire
- Spur Gear Stock
- Splines
- Cluster Gears
- Designing with Plastic Gears
- Helical Gears Technical Information
- Internal Gear Technical Information
- Planetary Gear Design
- Spur Gears Technical Information
- > Synchronous Drive Belts, Pulleys, & Cables
- > Couplings, Flexible Shafts, & Universal Joints
- > Chains & Sprockets
-
>
Shafts & Shaft Accessories
- Shafts & Drill Rods
- Sleeves, Hexagonal Hole
- Sleeves, Plain, Square Hole
- Sleeves, Partially Threaded, Square Hole
- Bushings, Square Hole, with Slit
- Stocks
- Shaftloc® - Sleeves, Pulleys & Accessories
- Bushings, Locking Hub
- Collars, Shaft
- Reducers & Extenders, Shaft
- Supports, Shaft
- Bore Reducers
- Ball Splines, Telescoping
- Shaft Lock, Nut Type Potentiometers
- Shaft Bushings, Taper
-
>
Bearings & Linear Motion Components
- Ball Bearings
- Linear Bearings
- Press-Fit Bearings
- Needle Roller Bearings
- Sintered Bronze Bars
- Sleeve Bearings
- Spherical Bearings
- Thrust Bearings & Washers
- Bearing Blocks
- Rod Ends
- Bearing Spacers
- Hydro-Dynamic Pressure Bearings
- Bearing Housings
- Frelon® Lined Flanged Aluminum Sleeve Blocks
- Ball Bearing Technical Information
- Ball Bearing Lubrication and Surface Finishes
- Plastic and Non-Metallic Bearings
- Porous Metallic Bearings
- > Motors, Gearheads, & Motion Control
- > Speed Reducers & Right Angle Drives
- > Hardware
- > Miscellaneous Components
- > Linear Guide Systems
- > Clutches & Brakes
- > Vibration & Shock Mounts
Metal Timing Pulleys


Timing Pulleys - SDP/SI Materials & Finishes:
• Aluminum timing pulleys
• Steel timing pulleys
• Stainless Steel timing pulleys
Plating Options:
Zinc, Chrome and Nickel Plating, Anodizing Finishes, Passivation,
Black Oxide Finishes
Available Pitches:
• Miniature FHT® 1 mm
• MXL .080”
• 40 D.P.
• XL 1/5”
• L 3/8”
• HTD® - 3 mm, 5 mm, 8 mm
• GT®2 - 2 mm, 3 mm, 5 mm
• GT®3 - 2 mm, 3 mm, 5 mm
• T - 2.5 mm, 5 mm, 10 mm
Timing Belt & Pulley - Technical Data:
Several considerations are listed for more relevant technical data about synchronous drive operations, suggestions for timing belt design and installation, and more detailed information such as durability and tooth jump resistance.
Download: Belt and Pulley Technical Data
Designing a Miniature Belt Drive System
Rated Torque Tables: Power, Torque, Workload Requirements (PDF)
Download: Selecting the Best Hub Fastener for a Power Transmission Application
Custom Metal Timing Pulleys
When designing for power transmission applications, standard components can provide a simple solution. However, sometimes a custom pulley drive system is needed to meet a specific requirement.
As a metal timing pulley manufacturer, SDP/SI has the technical expertise to design and manufacture custom pulleys for the most complex applications. Our cutting-edge facility can deliver a variety of secondary operations and custom features including, counterbores, keyways, set screws, and lightening holes, variety of materials, for prototyping in a proof of concept or a high-volume production run. Our metal timing pulley systems are available in a variety of materials, such as our aluminum timing pulleys and our stainless steel timing pulleys.
When a custom solution is needed our engineers are ready to help. To discuss your custom pulley requirements and design issues, contact Engineering, Call (516) 328-3300 Ext. 495. Click here, for more information about our custom capabilities.
Scroll to view full table >>>
Product Name | Catalog PDF | Belt Width | Bore Size | Flange & Hub Configuration | Hub Diameter | Material | No. Of Grooves | Outside Diameter | Overall Length | Pitch | Pitch Diameter | Stock | Price | Qty | Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Filter Products
- Belt Width
- Belt Width
- Bore Size
- Bore Size
- Flange & Hub Configuration
- Hub Diameter
- Hub Diameter
- Material
- No. Of Grooves
- Outside Diameter