Choose a Category

Timing Pulley Flanges

AVAILABLE IN:

Materials: Aluminum or Steel
Pitches: 0.08 - 5
Profiles: GT, HTD L, MXL, T, and  XL

Priced per 25 pieces

Items 51-75 of 429

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFFlange Thickness (T)Flange Width (W)Inside Diameter (I.D.)MaterialNo. Of GroovesOutside Dia. (O.D.)PitchStockPriceQtyAdd to Cart
A 6A 4-18FA 81002103.pdf0.055 Inch0.09 Inch1.824 InchAluminum Alloy182.375 Inch.375 (L) 38.6
A 6A 4-19FA 81002103.pdf0.055 Inch0.09 Inch1.91 InchAluminum Alloy192.5 Inch.375 (L) 37
A 6A 4-20FA 81002103.pdf0.055 Inch0.09 Inch2.035 InchAluminum Alloy202.625 Inch.375 (L) 88.52
A 6A 4-21FA 81002103.pdf0.055 Inch0.09 Inch2.12 InchAluminum Alloy212.75 Inch.375 (L) 78.56
A 6A 4-22FA 81002103.pdf0.055 Inch0.09 Inch2.241 InchAluminum Alloy222.875 Inch.375 (L) 35.36
A 6A 4-24FA 81002103.pdf0.055 Inch0.09 Inch2.375 InchAluminum Alloy243.094 Inch.375 (L) 85.28
A 6A 4M10FA 78002072.pdf   Aluminum Alloy10 9.525 mm 68
A 6A 4M11FA 78002072.pdf   Aluminum Alloy11 9.525 mm 47
A 6A 4M12FA 78002072.pdf   Aluminum Alloy12 9.525 mm 168
A 6A 4M13FA 78002072.pdf   Aluminum Alloy13 9.525 mm 27
A 6A 4M14FA 78002072.pdf   Aluminum Alloy14 9.525 mm 26
A 6A 4M15FA 78002072.pdf   Aluminum Alloy15 9.525 mm 29
A 6A 4M16FA 78002072.pdf   Aluminum Alloy16 9.525 mm 88
A 6A 4M17FA 78002072.pdf   Aluminum Alloy17 9.525 mm 33
A 6A 4M18FA 78002072.pdf   Aluminum Alloy18 9.525 mm 45
A 6A 4M19FA 78002072.pdf   Aluminum Alloy19 9.525 mm 37
A 6A 4M20FA 78002072.pdf   Aluminum Alloy20 9.525 mm 93
A 6A 4M21FA 78002072.pdf   Aluminum Alloy21 9.525 mm 78
A 6A 4M22FA 78002072.pdf   Aluminum Alloy22 9.525 mm 35
A 6A 4M24FA 78002072.pdf   Aluminum Alloy24 9.525 mm 86
A 6A 5-010FA 82002056.pdf0.025 Inch0.045 Inch0.188 InchAluminum Alloy100.425 Inch.080" & 40 D.P. 304.16
A 6A 5-011FA 82002056.pdf0.025 Inch0.045 Inch0.214 InchAluminum Alloy110.45 Inch.080" & 40 D.P. Call Us
A 6A 5-012FA 82002056.pdf0.025 Inch0.045 Inch0.218 InchAluminum Alloy120.48 Inch.080" & 40 D.P. 135.08
A 6A 5-013FA 82002056.pdf0.025 Inch0.045 Inch0.244 InchAluminum Alloy130.505 Inch.080" & 40 D.P. 83.04
A 6A 5-014FA 82002056.pdf0.025 Inch0.045 Inch0.27 InchAluminum Alloy140.53 Inch.080" & 40 D.P. Call Us

Items 51-75 of 429

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team