Choose a Category

Timing Pulley Flanges

AVAILABLE IN:

Materials: Aluminum or Steel
Pitches: 0.08 - 5
Profiles: GT, HTD L, MXL, T, and  XL

Priced per 25 pieces

Items 26-50 of 429

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameShort DescriptionCatalog PDFFlange Thickness (S)Flange Width (H)Inside DiameterMaterialNo. Of GroovesOutside Dia.PitchStockPriceQtyAdd to Cart
A 6A 2M14FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm17.37 mmAluminum Alloy1427.8 mm5.08 mm 83
A 6A 2M15FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm19 mmAluminum Alloy1530.2 mm5.08 mm 27
A 6A 2M15FAX

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm20.67 mmAluminum Alloy1530.2 mm5.08 mm 105
A 6A 2M16FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm20.58 mmAluminum Alloy1631.8 mm5.08 mm 338
A 6A 2M17FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm22.53 mmAluminum Alloy1733.3 mm5.08 mm 54
A 6A 2M18FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm23.77 mmAluminum Alloy1834.9 mm5.08 mm 12
A 6A 2M19FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm25.4 mmAluminum Alloy1936.5 mm5.08 mm 82
A 6A 2M20FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm26.97 mmAluminum Alloy2038.1 mm5.08 mm 208
A 6A 2M21FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm28.58 mmAluminum Alloy2139.7 mm5.08 mm 99
A 6A 2M22FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm29.46 mmAluminum Alloy2241.3 mm5.08 mm 88
A 6A 2M23FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm31.04 mmAluminum Alloy2342.8 mm5.08 mm 393
A 6A 2M24FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm31.04 mmAluminum Alloy2444.5 mm5.08 mm 6
A 6A 2M25FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm31.75 mmAluminum Alloy2546 mm5.08 mm 56
A 6A 2M26FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm34.21 mmAluminum Alloy2647.6 mm5.08 mm Call Us
A 6A 2M28FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm36.2 mmAluminum Alloy2850.8 mm5.08 mm 119
A 6A 2M30FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm39.37 mmAluminum Alloy3054 mm5.08 mm 641
A 6A 2M32FA

Priced Per 25 Pieces

78002045.pdf1.02 mm1.65 mm42.55 mmAluminum Alloy3257.2 mm5.08 mm 75
A 6A 4-10FA

Priced Per 25 Pieces

81002103.pdf   Aluminum Alloy10 .375 (L) 61
A 6A 4-11FA

Priced Per 25 Pieces

81002103.pdf   Aluminum Alloy11 .375 (L) 47
A 6A 4-12FA

Priced Per 25 Pieces

81002103.pdf   Aluminum Alloy12 .375 (L) 160.64
A 6A 4-13FA

Priced Per 25 Pieces

81002103.pdf   Aluminum Alloy13 .375 (L) 27.92
A 6A 4-14FA  81002103.pdf   Aluminum Alloy14 .375 (L) Call Us
A 6A 4-15FA  81002103.pdf   Aluminum Alloy15 .375 (L) 26.16
A 6A 4-16FA  81002103.pdf   Aluminum Alloy16 .375 (L) 88.04
A 6A 4-17FA  81002103.pdf   Aluminum Alloy17 .375 (L) 33.12

Items 26-50 of 429

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team