Choose a Category

Timing Pulley Flanges

AVAILABLE IN:

Materials: Aluminum or Steel
Pitches: 0.08 - 5
Profiles: GT, HTD L, MXL, T, and  XL

Priced per 25 pieces

Page

Items 1-25 of 429

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameShort DescriptionCatalog PDFFlange Thickness (T)Flange Width (W)Inside Diameter (I.D.)MaterialNo. Of GroovesOutside Dia. (O.D.)PitchStockPriceQtyAdd to Cart
A 6A 2-10FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch0.503 InchAluminum Alloy100.875 Inch.200 (XL) 88.08
A 6A 2-11FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch0.562 InchAluminum Alloy110.938 Inch.200 (XL) 76.88
A 6A 2-12FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch0.562 InchAluminum Alloy121 Inch.200 (XL) Call Us
A 6A 2-13FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch0.625 InchAluminum Alloy131.063 Inch.200 (XL) 10.92
A 6A 2-14FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch0.684 InchAluminum Alloy141.094 Inch.200 (XL) 104.48
A 6A 2-15FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch0.748 InchAluminum Alloy151.188 Inch.200 (XL) 38.44
A 6A 2-15FAX

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch0.814 InchAluminum Alloy151.188 Inch.200 (XL) 105.92
A 6A 2-16FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch0.81 InchAluminum Alloy161.25 Inch.200 (XL) 468.92
A 6A 2-17FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch0.887 InchAluminum Alloy171.313 Inch.200 (XL) 66.16
A 6A 2-18FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch0.936 InchAluminum Alloy181.375 Inch.200 (XL) 111.28
A 6A 2-19FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch1 InchAluminum Alloy191.438 Inch.200 (XL) 82.08
A 6A 2-20FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch1.062 InchAluminum Alloy201.5 Inch.200 (XL) 223.36
A 6A 2-21FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch1.125 InchAluminum Alloy211.563 Inch.200 (XL) 104.76
A 6A 2-22FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch1.16 InchAluminum Alloy221.625 Inch.200 (XL) 5.52
A 6A 2-23FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch1.222 InchAluminum Alloy231.688 Inch.200 (XL) 8.4
A 6A 2-24FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch1.222 InchAluminum Alloy241.75 Inch.200 (XL) 27.96
A 6A 2-25FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch1.25 InchAluminum Alloy251.813 Inch.200 (XL) 56
A 6A 2-26FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch1.347 InchAluminum Alloy261.875 Inch.200 (XL) 201.08
A 6A 2-28FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch1.425 InchAluminum Alloy282 Inch.200 (XL) Call Us
A 6A 2-30FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch1.55 InchAluminum Alloy302.125 Inch.200 (XL) Call Us
A 6A 2-32FA

Priced Per 25 Pieces

81002061.pdf0.04 Inch0.065 Inch1.675 InchAluminum Alloy322.25 Inch.200 (XL) 105.56
A 6A 2M10FA

Priced Per 25 Pieces

78002045.pdf   Aluminum Alloy10 5.08 mm 153
A 6A 2M11FA

Priced Per 25 Pieces

78002045.pdf   Aluminum Alloy11 5.08 mm 88
A 6A 2M12FA

Priced Per 25 Pieces

78002045.pdf   Aluminum Alloy12 5.08 mm 126
A 6A 2M13FA

Priced Per 25 Pieces

78002045.pdf   Aluminum Alloy13 5.08 mm 10
Page

Items 1-25 of 429

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team