Posi-Drive Pulleys

FOR SINGLE & DOUBLE CORE POSI-DRIVE BELTS
PIN TYPE
1/8, 3/16 & 1/4 4 & 6 mm BORES

MATERIAL: 303 Stainless Steel 2024-T4 Aluminum, anodized before cutting

Page

Items 1-25 of 1063

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBelt ConfigutationBore Size (B)Face WidthHub (Dia. / Configuration)MaterialNo. Of TeethOutside Dia. (O.D.)Overall Length (E)Pitch (Circular & D.P.)Pitch Dia. (P.D.)StockPriceQtyAdd to Cart
S10A12-015P125 82002230.pdfSingle Core0.1248 ( B )0.187 Inch0.312 / Pin Type2024-T4 Aluminum150.531 O.D.0.375 ( E)320.4687 P.D. Call Us
S10A12-015P187 82002230.pdfSingle Core0.1873 ( B )0.187 Inch0.375 / Pin Type2024-T4 Aluminum150.531 O.D.0.406 ( E)320.4687 P.D. Call Us
S10A12-016P125 82002230.pdfSingle Core0.1248 ( B )0.187 Inch0.312 / Pin Type2024-T4 Aluminum160.563 O.D.0.375 ( E)320.5 P.D. 7
S10A12-016P187 82002230.pdfSingle Core0.1873 ( B )0.187 Inch0.375 / Pin Type2024-T4 Aluminum160.563 O.D.0.406 ( E)320.5 P.D. 6
S10A12-018P125 82002230.pdfSingle Core0.1248 ( B )0.187 Inch0.312 / Pin Type2024-T4 Aluminum180.625 O.D.0.375 ( E)320.5625 P.D. Call Us
S10A12-018P187 82002230.pdfSingle Core0.1873 ( B )0.187 Inch0.375 / Pin Type2024-T4 Aluminum180.625 O.D.0.406 ( E)320.5625 P.D. Call Us
S10A12-020P125 82002230.pdfSingle Core0.1248 ( B )0.187 Inch0.312 / Pin Type2024-T4 Aluminum200.688 O.D.0.375 ( E)320.625 P.D. Call Us
S10A12-020P187 82002230.pdfSingle Core0.1873 ( B )0.187 Inch0.375 / Pin Type2024-T4 Aluminum200.688 O.D.0.406 ( E)320.625 P.D. Call Us
S10A12-020P250 82002230.pdfSingle Core0.2498 ( B )0.187 Inch0.500 / Pin Type2024-T4 Aluminum200.688 O.D.0.437 ( E)320.625 P.D. 13
S10A12-022P125 82002230.pdfSingle Core0.1248 ( B )0.187 Inch0.312 / Pin Type2024-T4 Aluminum220.75 O.D.0.375 ( E)320.6875 P.D. Call Us
S10A12-022P187 82002230.pdfSingle Core0.1873 ( B )0.187 Inch0.375 / Pin Type2024-T4 Aluminum220.75 O.D.0.406 ( E)320.6875 P.D. Call Us
S10A12-022P250 82002230.pdfSingle Core0.2498 ( B )0.187 Inch0.500 / Pin Type2024-T4 Aluminum220.75 O.D.0.437 ( E)320.6875 P.D. Call Us
S10A12-024P125 82002230.pdfSingle Core0.1248 ( B )0.187 Inch0.312 / Pin Type2024-T4 Aluminum240.813 O.D.0.375 ( E)320.75 P.D. Call Us
S10A12-024P187 82002230.pdfSingle Core0.1873 ( B )0.187 Inch0.375 / Pin Type2024-T4 Aluminum240.813 O.D.0.406 ( E)320.75 P.D. 2
S10A12-024P250 82002230.pdfSingle Core0.2498 ( B )0.187 Inch0.500 / Pin Type2024-T4 Aluminum240.813 O.D.0.437 ( E)320.75 P.D. 12
S10A12-026P125 82002230.pdfSingle Core0.1248 ( B )0.187 Inch0.312 / Pin Type2024-T4 Aluminum260.875 O.D.0.375 ( E)320.8125 P.D. Call Us
S10A12-026P187 82002230.pdfSingle Core0.1873 ( B )0.187 Inch0.375 / Pin Type2024-T4 Aluminum260.875 O.D.0.406 ( E)320.8125 P.D. 5
S10A12-026P250 82002230.pdfSingle Core0.2498 ( B )0.187 Inch0.500 / Pin Type2024-T4 Aluminum260.875 O.D.0.437 ( E)320.8125 P.D. Call Us
S10A12-028P125 82002230.pdfSingle Core0.1248 ( B )0.187 Inch0.312 / Pin Type2024-T4 Aluminum280.938 O.D.0.375 ( E)320.875 P.D. Call Us
S10A12-028P187 82002230.pdfSingle Core0.1873 ( B )0.187 Inch0.375 / Pin Type2024-T4 Aluminum280.938 O.D.0.406 ( E)320.875 P.D. 10
S10A12-028P250 82002230.pdfSingle Core0.2498 ( B )0.187 Inch0.500 / Pin Type2024-T4 Aluminum280.938 O.D.0.437 ( E)320.875 P.D. Call Us
S10A12-030P125 82002230.pdfSingle Core0.1248 ( B )0.187 Inch0.312 / Pin Type2024-T4 Aluminum301 O.D.0.375 ( E)320.9375 P.D. Call Us
S10A12-030P187 82002230.pdfSingle Core0.1873 ( B )0.187 Inch0.375 / Pin Type2024-T4 Aluminum301 O.D.0.406 ( E)320.9375 P.D. Call Us
S10A12-030P250 82002230.pdfSingle Core0.2498 ( B )0.187 Inch0.500 / Pin Type2024-T4 Aluminum301 O.D.0.437 ( E)320.9375 P.D. 6
S10A12-032P125 82002230.pdfSingle Core0.1248 ( B )0.187 Inch0.312 / Pin Type2024-T4 Aluminum321.063 O.D.0.375 ( E)321 P.D. Call Us
Page

Items 1-25 of 1063

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team