Grooved Pulleys

FOR 1/16" (3 mm) DIAMETER ROUND BELTS
MOLDED WITH INSERT 1/8" (4.8 mm) FACE

MATERIAL: Body - Acetal Insert - Brass

Page

Items 26-50 of 58

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeBottom DiameterFace WidthFor Belt Dia.Hub Dia.Material (Pulley / Insert)Outside Dia.Overall WidthSet Screw SizeStockPriceQtyAdd to Cart
A 6T10-1232006 79002246.pdf0.1875 Inch1.9060.188 Inch3/32 Inch1Acetal / Brass2 Inch0.688#4-40 Call Us
A 6T10-1232008 79002246.pdf0.250 Inch1.9060.188 Inch3/32 Inch1Acetal / Brass2 Inch0.688#6-32 Call Us
A 6T10-1232408 79002246.pdf0.250 Inch2.4060.188 Inch3/32 Inch1Acetal / Brass2.5 Inch0.688#6-32 5
A 6T10-1240404 79002246.pdf0.125 Inch0.3750.188 Inch1/8 Inch0.625Acetal / Brass0.5 Inch0.688#4-40 8
A 6T10-1240406 79002246.pdf0.1875 Inch0.3750.188 Inch1/8 Inch0.625Acetal / Brass0.5 Inch0.688#4-40 8
A 6T10-1240408 79002246.pdf0.250 Inch0.3750.188 Inch1/8 Inch0.625Acetal / Brass0.5 Inch0.688#6-32 Call Us
A 6T10-1240604 79002246.pdf0.125 Inch0.6250.188 Inch1/8 Inch0.625Acetal / Brass0.75 Inch0.688#4-40 9
A 6T10-1240606 79002246.pdf0.1875 Inch0.6250.188 Inch1/8 Inch0.625Acetal / Brass0.75 Inch0.688#4-40 75
A 6T10-1240608 79002246.pdf0.250 Inch0.6250.188 Inch1/8 Inch0.625Acetal / Brass0.75 Inch0.688#6-32 22
A 6T10-1241004 79002246.pdf0.125 Inch0.8750.188 Inch1/8 Inch0.625Acetal / Brass1 Inch0.688#4-40 16
A 6T10-1241006 79002246.pdf0.1875 Inch0.8750.188 Inch1/8 Inch0.625Acetal / Brass1 Inch0.688#4-40 2
A 6T10-1241008 79002246.pdf0.250 Inch0.8750.188 Inch1/8 Inch0.625Acetal / Brass1 Inch0.688#6-32 98
A 6T10-1241404 79002246.pdf0.125 Inch1.3750.188 Inch1/8 Inch0.75Acetal / Brass1.5 Inch0.688#4-40 80
A 6T10-1241406 79002246.pdf0.1875 Inch1.3750.188 Inch1/8 Inch0.75Acetal / Brass1.5 Inch0.688#4-40 48
A 6T10-1241408 79002246.pdf0.250 Inch1.3750.188 Inch1/8 Inch0.75Acetal / Brass1.5 Inch0.688#6-32 20
A 6T10-1242004 79002246.pdf0.125 Inch1.8750.188 Inch1/8 Inch1Acetal / Brass2 Inch0.688#4-40 10
A 6T10-1242006 79002246.pdf0.1875 Inch1.8750.188 Inch1/8 Inch1Acetal / Brass2 Inch0.688#4-40 6
A 6T10-1242008 79002246.pdf0.250 Inch1.8750.188 Inch1/8 Inch1Acetal / Brass2 Inch0.688#6-32 39
A 6T10-1242408 79002246.pdf0.250 Inch2.3750.188 Inch1/8 Inch1Acetal / Brass2.5 Inch0.688#6-32 Call Us
A 6T10M121304 80502237.pdf4 mm9.5 mm4.8 mm3.2 mm16 mmAcetal / Brass12.7 mm17.5 mmM3 18
A 6T10M121306 80502237.pdf6 mm9.5 mm4.8 mm3.2 mm16 mmAcetal / Brass12.7 mm17.5 mmM3 13
A 6T10M121308 80502237.pdf8 mm9.5 mm4.8 mm3.2 mm16 mmAcetal / Brass12.7 mm17.5 mmM4 4
A 6T10M121904 80502237.pdf4 mm15.9 mm4.8 mm3.2 mm16 mmAcetal / Brass19.1 mm17.5 mmM3 30
A 6T10M121906 80502237.pdf6 mm15.9 mm4.8 mm3.2 mm16 mmAcetal / Brass19.1 mm17.5 mmM3 112
A 6T10M121908 80502237.pdf8 mm15.9 mm4.8 mm3.2 mm16 mmAcetal / Brass19.1 mm17.5 mmM4 20
Page

Items 26-50 of 58

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team