Choose a Category

Grooved Pulleys

FOR 1/16" (3 mm) DIAMETER ROUND BELTS
MOLDED WITH INSERT 1/8" (4.8 mm) FACE

MATERIAL: Body - Acetal Insert - Brass

Page

Items 1-25 of 58

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeBottom DiameterFace WidthFor Belt Dia.Hub Dia.Material (Pulley / Insert)Outside Dia.Overall WidthSet Screw SizeStockPriceQtyAdd to Cart
A 6T10-1220404 79002245.pdf0.125 Inch0.4380.125 Inch1/16 Inch0.625Acetal / Brass0.5 Inch0.625#4-40 35
A 6T10-1220406 79002245.pdf0.1875 Inch0.4380.125 Inch1/16 Inch0.625Acetal / Brass0.5 Inch0.625#4-40 83
A 6T10-1220604 79002245.pdf0.125 Inch0.6880.125 Inch1/16 Inch0.625Acetal / Brass0.75 Inch0.625#4-40 Call Us
A 6T10-1220606 79002245.pdf0.1875 Inch0.6880.125 Inch1/16 Inch0.625Acetal / Brass0.75 Inch0.625#4-40 18
A 6T10-1221004 79002245.pdf0.125 Inch0.9380.125 Inch1/16 Inch0.625Acetal / Brass1 Inch0.625#4-40 3
A 6T10-1221006 79002245.pdf0.1875 Inch0.9380.125 Inch1/16 Inch0.625Acetal / Brass1 Inch0.625#4-40 56
A 6T10-1221008 79002245.pdf0.250 Inch0.9380.125 Inch1/16 Inch0.625Acetal / Brass1 Inch0.625#6-32 11
A 6T10-1221404 79002245.pdf0.125 Inch1.4380.125 Inch1/16 Inch0.75Acetal / Brass1.5 Inch0.625#4-40 2
A 6T10-1221406 79002245.pdf0.1875 Inch1.4380.125 Inch1/16 Inch0.75Acetal / Brass1.5 Inch0.625#4-40 25
A 6T10-1221408 79002245.pdf0.250 Inch1.4380.125 Inch1/16 Inch0.75Acetal / Brass1.5 Inch0.625#6-32 Call Us
A 6T10-1222004 79002245.pdf0.125 Inch1.9380.125 Inch1/16 Inch1Acetal / Brass2 Inch0.625#4-40 33
A 6T10-1222006 79002245.pdf0.1875 Inch1.9380.125 Inch1/16 Inch1Acetal / Brass2 Inch0.625#4-40 109
A 6T10-1222008 79002245.pdf0.250 Inch1.9380.125 Inch1/16 Inch1Acetal / Brass2 Inch0.625#6-32 Call Us
A 6T10-1222408 79002245.pdf0.250 Inch2.4380.125 Inch1/16 Inch1Acetal / Brass2.5 Inch0.625#6-32 64
A 6T10-1230404 79002246.pdf0.125 Inch0.4060.188 Inch3/32 Inch0.625Acetal / Brass0.5 Inch0.688#4-40 Call Us
A 6T10-1230406 79002246.pdf0.1875 Inch0.4060.188 Inch3/32 Inch0.625Acetal / Brass0.5 Inch0.688#4-40 8
A 6T10-1230604 79002246.pdf0.125 Inch0.6560.188 Inch3/32 Inch0.625Acetal / Brass0.75 Inch0.688#4-40 14
A 6T10-1230606 79002246.pdf0.1875 Inch0.6560.188 Inch3/32 Inch0.625Acetal / Brass0.75 Inch0.688#4-40 23
A 6T10-1231004 79002246.pdf0.125 Inch0.9060.188 Inch3/32 Inch0.625Acetal / Brass1 Inch0.688#4-40 9
A 6T10-1231006 79002246.pdf0.1875 Inch0.9060.188 Inch3/32 Inch0.625Acetal / Brass1 Inch0.688#4-40 15
A 6T10-1231008 79002246.pdf0.250 Inch0.9060.188 Inch3/32 Inch0.625Acetal / Brass1 Inch0.688#6-32 23
A 6T10-1231404 79002246.pdf0.125 Inch1.4060.188 Inch3/32 Inch0.75Acetal / Brass1.5 Inch0.688#4-40 63
A 6T10-1231406 79002246.pdf0.1875 Inch1.4060.188 Inch3/32 Inch0.75Acetal / Brass1.5 Inch0.688#4-40 Call Us
A 6T10-1231408 79002246.pdf0.250 Inch1.4060.188 Inch3/32 Inch0.75Acetal / Brass1.5 Inch0.688#6-32 12
A 6T10-1232004 79002246.pdf0.125 Inch1.9060.188 Inch3/32 Inch1Acetal / Brass2 Inch0.688#4-40 Call Us
Page

Items 1-25 of 58

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team