Precision Grooved Pulleys

FOR 1/8 ROUND BELT
1/8, 3/16 & 1/4 BORES
PIN or CLAMP TYPE

MATERIAL: 303 Stainless Steel

Page

Items 1-25 of 33

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeBottom DiameterFace WidthFor Belt Dia.Hub ConfigurationHub Dia.MaterialOutside DiameterOverall WidthStockPriceQtyAdd to Cart
S1083Y-PA-02 79002244.pdf0.1248 Inch0.625 Inch0.187 Inch1/8 InchPin Type0.312 Inch303 Stainless Steel0.75 Inch0.374 Inch 32
S1083Y-PA-03 79002244.pdf0.1248 Inch0.875 Inch0.187 Inch1/8 InchPin Type0.312 Inch303 Stainless Steel1 Inch0.374 Inch 1
S1083Y-PA-04 79002244.pdf0.1248 Inch1.375 Inch0.187 Inch1/8 InchPin Type0.312 Inch303 Stainless Steel1.5 Inch0.374 Inch 6
S1083Y-PA-05 79002244.pdf0.1248 Inch1.875 Inch0.187 Inch1/8 InchPin Type0.312 Inch303 Stainless Steel2 Inch0.374 Inch 1
S1084Y-PB-01 79002244.pdf0.1873 Inch0.375 Inch0.218 Inch1/8 InchPin Type0.375 Inch303 Stainless Steel0.5 Inch0.405 Inch 54
S1084Y-PB-02 79002244.pdf0.1873 Inch0.625 Inch0.218 Inch1/8 InchPin Type0.375 Inch303 Stainless Steel0.75 Inch0.405 Inch 11
S1084Y-PB-03 79002244.pdf0.1873 Inch0.875 Inch0.218 Inch1/8 InchPin Type0.375 Inch303 Stainless Steel1 Inch0.405 Inch 38
S1084Y-PB-04 79002244.pdf0.1873 Inch1.375 Inch0.218 Inch1/8 InchPin Type0.375 Inch303 Stainless Steel1.5 Inch0.405 Inch Call Us
S1084Y-PB-05 79002244.pdf0.1873 Inch1.875 Inch0.218 Inch1/8 InchPin Type0.375 Inch303 Stainless Steel2 Inch0.405 Inch 78
S1084Y-PB-06 79002244.pdf0.1873 Inch2.375 Inch0.218 Inch1/8 InchPin Type0.375 Inch303 Stainless Steel2.5 Inch0.405 Inch Call Us
S1086Y-PC-01 79002244.pdf0.2498 Inch0.375 Inch0.25 Inch1/8 InchPin Type0.5 Inch303 Stainless Steel0.5 Inch0.437 Inch Call Us
S1086Y-PC-02 79002244.pdf0.2498 Inch0.625 Inch0.25 Inch1/8 InchPin Type0.5 Inch303 Stainless Steel0.75 Inch0.437 Inch 16
S1086Y-PC-03 79002244.pdf0.2498 Inch0.875 Inch0.25 Inch1/8 InchPin Type0.5 Inch303 Stainless Steel1 Inch0.437 Inch Call Us
S1086Y-PC-04 79002244.pdf0.2498 Inch1.375 Inch0.25 Inch1/8 InchPin Type0.5 Inch303 Stainless Steel1.5 Inch0.437 Inch 7
S1086Y-PC-05 79002244.pdf0.2498 Inch1.875 Inch0.25 Inch1/8 InchPin Type0.5 Inch303 Stainless Steel2 Inch0.437 Inch 12
S1086Y-PC-06 79002244.pdf0.2498 Inch2.375 Inch0.25 Inch1/8 InchPin Type0.5 Inch303 Stainless Steel2.5 Inch0.437 Inch Call Us
S1086Y-PC-07 79002244.pdf0.2498 Inch2.875 Inch0.25 Inch1/8 InchPin Type0.5 Inch303 Stainless Steel3 Inch0.437 Inch 49
S1086Y-PC-08 79002244.pdf0.2498 Inch3.375 Inch0.25 Inch1/8 InchPin Type0.5 Inch303 Stainless Steel3.5 Inch0.437 Inch Call Us
S1183Y-PD-01 79002244.pdf0.1248 Inch0.375 Inch0.187 Inch1/8 InchClamp Type0.188 Inch303 Stainless Steel0.5 Inch0.468 Inch 12
S1183Y-PD-03 79002244.pdf0.1248 Inch0.875 Inch0.187 Inch1/8 InchClamp Type0.188 Inch303 Stainless Steel1 Inch0.468 Inch 8
S1183Y-PD-04 79002244.pdf0.1248 Inch1.375 Inch0.187 Inch1/8 InchClamp Type0.188 Inch303 Stainless Steel1.5 Inch0.468 Inch Call Us
S1183Y-PD-05 79002244.pdf0.1248 Inch1.875 Inch0.187 Inch1/8 InchClamp Type0.188 Inch303 Stainless Steel2 Inch0.468 Inch Call Us
S1183Y-PD-06 79002244.pdf0.1248 Inch2.375 Inch0.187 Inch1/8 InchClamp Type0.188 Inch303 Stainless Steel2.5 Inch0.468 Inch Call Us
S1184Y-PE-01 79002244.pdf0.1873 Inch0.375 Inch0.218 Inch1/8 InchClamp Type0.25 Inch303 Stainless Steel0.5 Inch0.468 Inch Call Us
S1184Y-PE-02 79002244.pdf0.1873 Inch0.625 Inch0.218 Inch1/8 InchClamp Type0.25 Inch303 Stainless Steel0.75 Inch0.468 Inch Call Us
Page

Items 1-25 of 33

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team