Choose a Category

Idler Pulleys with Bearings

1/4 & 1/2 BORE NEEDLE BEARINGS

MATERIAL:
Pulley:
Steel
Sprocket: Stainless Steel
Bearing:  
Needle Type

Fig. 1.  Timing Pulleys 1/5 Pitch and 3mm & 5mm Pitch HTD®
Fig. 2.  "V" Belts 3/8 & 1/2 Wide
Fig. 3.  Flat Belts
Fig. 4.  Sprockets .1475 & .250 Pitch

NOTE: These idlers can be used with drive tighteners or with shafts having a surface hardness of Rc 58 minimum. They can be used with flat belts (fig. 3), V-belts (fig. 2), chain (fig. 4), and 3mm & 5mm timing belts. 

9 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing TypeBelt SizeBoreComponent TypeHub ProjectionMaterialNo. Of TeethOutside DiameterOverall LengthPitchStockPriceQtyAdd to Cart
A 6Z 9-008283H 79002254.pdfNeedle TypeN/A0.25 InchTiming PulleysN/ACarbon Steel281.023 Inch0.53mm (HTD) 57
A 6Z 9-008HN14 79002254.pdfNeedle TypeN/A0.25 InchSprockets0.3125Carbon Steel160.808 Inch0.3440.1475 93
A 6Z 9-016225H 79002254.pdfNeedle TypeN/A0.5 InchTiming PulleysN/ACarbon Steel221.334 Inch0.755mm (HTD) 51
A 6Z 9-01622XL 79002254.pdfNeedle TypeN/A0.5 InchTiming PulleysN/ACarbon Steel221.381 Inch0.750.2 17
A 6Z 9-016HN25 79002254.pdfNeedle TypeN/A0.5 InchSprockets0.641Carbon Steel191.65 Inch0.750.25 7
A 6Z 9-016NAK25 79002254.pdfNeedle Type0.50.5 InchV-Belts0.25Carbon SteelN/A2.5 Inch0.906N/A Call Us
A 6Z 9-016NAK30 79002254.pdfNeedle Type0.50.5 InchV-Belts0.25Carbon SteelN/A3.05 Inch0.906N/A Call Us
A 6Z 9-016NID 79002254.pdfNeedle Type0.50.5 InchFlat Belts0.125Carbon SteelN/A1.75 Inch0.875N/A 1
A 6Z 9-016NOK17 79002254.pdfNeedle Type0.3750.5 InchV-Belts0.25Carbon SteelN/A1.92 Inch0.75N/A 87

9 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team