V-Belts

OIL & HEAT RESISTANT 
STATIC DISSIPATING

MATERIAL: Reinforced Rubber

In applications where synchronization between shafts is not important, V-belts are frequently used. V-belts are easily installed and removed, quiet in operation, low in maintenance, and provide shock absorption between drive and driven shafts. In V-belt drive, because of the groove in the V-belt pulley, two sides of the V-belt remain in constant contact with the pulley, allowing for high-speed power transmission while reducing slipping and misalignment. V-belt drives operate at 90–98% efficiency.

Page

Items 1-25 of 34

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBelt SizeBelt TypeCordsMaterialOutside LengthPitch LengthStockPriceQtyAdd to Cart
A 6R12-2L100 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber9.69.6 111
A 6R12-2L110 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber10.610.6 159
A 6R12-2L120 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber11.611.6 173
A 6R12-2L140 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber13.613.6 26
A 6R12-2L150 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber14.614.6 83
A 6R12-2L160 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber15.615.6 91
A 6R12-2L180 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber17.617.6 Call Us
A 6R12-2L200 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber19.619.6 Call Us
A 6R12-2L220 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber21.621.6 Call Us
A 6R12-2L240 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber23.623.6 9
A 6R12-2L270 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber26.626.5 17
A 6R12-2L280 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber27.627.3 23
A 6R12-2L290 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber28.628.6 2
A 6R12-2L300 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber29.629.6 Call Us
A 6R12-2L310 ssvb2010.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber3130.6 Call Us
A 6R12-2L320 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber31.631.6 Call Us
A 6R12-2L325 79002249.pdf2L (1/4" X 1/8")Notched or PlainPolyesterReinforced Rubber32.132.1 Call Us
A 6R12M2L254 80502240.pdf2L (6.60mmX3.81mm)PlainPolyesterReinforced Rubber254 mm244 mm 111
A 6R12M2L279 80502240.pdf2L (6.60mmX3.81mm)PlainPolyesterReinforced Rubber279 mm259 mm 159
A 6R12M2L305 80502240.pdf2L (6.60mmX3.81mm)PlainPolyesterReinforced Rubber305 mm295 mm 173
A 6R12M2L356 80502240.pdf2L (6.60mmX3.81mm)PlainPolyesterReinforced Rubber356 mm345 mm 26
A 6R12M2L381 80502240.pdf2L (6.60mmX3.81mm)PlainPolyesterReinforced Rubber381 mm371 mm 83
A 6R12M2L406 80502240.pdf2L (6.60mmX3.81mm)PlainPolyesterReinforced Rubber406 mm396 mm 91
A 6R12M2L457 80502240.pdf2L (6.60mmX3.81mm)PlainPolyesterReinforced Rubber457 mm447 mm Call Us
A 6R12M2L508 80502240.pdf2L (6.60mmX3.81mm)PlainPolyesterReinforced Rubber508 mm498 mm Call Us
Page

Items 1-25 of 34

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team