TruMotion® Belts

NON-MARKING 
LOW DUST 
RoHS COMPLIANT 
PowerGrip® TruMotion® 

MATERIAL: Cream-Colored Polymer Compound, Fiberglass Reinforced Body with Nylon Tooth Facing for Reduced Dust.

MODIFICATIONS:
Special Widths - cut to size from sleeves available from stock. 

Pulleys are available with inch or metric standards.

Fiberglass tensile cords provides excellent flex life, and high resistance to elongation.

The polymer free nylon tooth facing provides a durable wear surface for longer service life and lower noise levels.

• INCH - 1/4", 5/16", & 3/8" - BELT WIDTHS
 Breaking Strength: 113 lbf per 1/8 in. (158 N per 1 mm) Belt Width; not representative of the load-carrying capacity of the belt.
Working Tension: 23 lbf for 1 in. belt (102 N for 25.4 mm Belt) For more information, see the technical section.
Temperature Range: -40°F to +220°F (-40°C to +104°C)

• INCH - 1/8", 3/16", 1/4", 5/16, & 3/8" - BELT WIDTHS
Breaking Strength: 51 lbf per 1/8 in. (72 N per 1 mm) belt width; not representative of the load-carrying capacity of the belt.
Working Tension: 15 lbf for 1 in. belt (67 N for 25.4 mm belt) For more information, see the technical section.
Temperature Range: -40°F to +220°F (-40°C to +104°C)

• METRIC - 3, 6, & 9 mm - BELT WIDTHS
Breaking Strength: 86 N per 1 mm (62 lbf per 1/8 in.) Belt Width; not representative of the load-carrying capacity of the belt.
Working Tension: 89 N for 25.4 mm belt (20 lbf for 1 in. belt). For more information, see the technical section.
Temperature Range: -40°C to +104°C (-40°F to +220°F) 

Page

Items 1-25 of 68

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBelt TypeBelt WidthMaterialNo. Of GroovesPitchPitch LengthTension MemberStockPriceQtyAdd to Cart
A26R 3-065025 80502057.pdfSingle Sided0.25 InchPolymer Compound65.200" (XL)13 InchFiberglass 10
A26R 3-065031 80502057.pdfSingle Sided0.3125 InchPolymer Compound65.200" (XL)13 InchFiberglass Call Us
A26R 3-065037 80502057.pdfSingle Sided0.375 InchPolymer Compound65.200" (XL)13 InchFiberglass Call Us
A26R 3-092025 80502057.pdfSingle Sided0.25 InchPolymer Compound92.200" (XL)18.4 InchFiberglass Call Us
A26R 3-092031 80502057.pdfSingle Sided0.3125 InchPolymer Compound92.200" (XL)18.4 InchFiberglass Call Us
A26R 3-092037 80502057.pdfSingle Sided0.375 InchPolymer Compound92.200" (XL)18.4 InchFiberglass Call Us
A26R 3-093025 80502057.pdfSingle Sided0.25 InchPolymer Compound93.200" (XL)18.6 InchFiberglass Call Us
A26R 3-093031 80502057.pdfSingle Sided0.3125 InchPolymer Compound93.200" (XL)18.6 InchFiberglass 6
A26R 3-093037 80502057.pdfSingle Sided0.375 InchPolymer Compound93.200" (XL)18.6 InchFiberglass Call Us
A26R 3-133025 80502057.pdfSingle Sided0.25 InchPolymer Compound133.200" (XL)26.6 InchFiberglass Call Us
A26R 3-133031 80502057.pdfSingle Sided0.3125 InchPolymer Compound133.200" (XL)26.6 InchFiberglass Call Us
A26R 3-133037 80502057.pdfSingle Sided0.375 InchPolymer Compound133.200" (XL)26.6 InchFiberglass Call Us
A26R51M056030 80502138.pdfSingle Sided3 mmPolymer Compound562 mm (GT2)112 mmFiberglass 1
A26R51M056060 80502138.pdfSingle Sided6 mmPolymer Compound562 mm (GT2)112 mmFiberglass Call Us
A26R51M056090 80502138.pdfSingle Sided9 mmPolymer Compound562 mm (GT2)112 mmFiberglass 18
A26R51M062030 80502138.pdfSingle Sided3 mmPolymer Compound622 mm (GT2)124 mmFiberglass 84
A26R51M062060 80502138.pdfSingle Sided6 mmPolymer Compound622 mm (GT2)124 mmFiberglass 5
A26R51M062090 80502138.pdfSingle Sided9 mmPolymer Compound622 mm (GT2)124 mmFiberglass 17
A26R51M080030 80502138.pdfSingle Sided3 mmPolymer Compound802 mm (GT2)160 mmFiberglass Call Us
A26R51M080060 80502138.pdfSingle Sided6 mmPolymer Compound802 mm (GT2)160 mmFiberglass Call Us
A26R51M080090 80502138.pdfSingle Sided9 mmPolymer Compound802 mm (GT2)160 mmFiberglass Call Us
A26R51M171030 80502138.pdfSingle Sided3 mmPolymer Compound1712 mm (GT2)342 mmFiberglass Call Us
A26R51M171060 80502138.pdfSingle Sided6 mmPolymer Compound1712 mm (GT2)342 mmFiberglass Call Us
A26R51M171090 80502138.pdfSingle Sided9 mmPolymer Compound1712 mm (GT2)342 mmFiberglass 17
A26R51M175030 80502138.pdfSingle Sided3 mmPolymer Compound1752 mm (GT2)350 mmFiberglass 7
Page

Items 1-25 of 68

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team