Choose a Category

Timing Belts (Synchronous)

Common Tooth Profiles
Common tooth profiles for synchronous belts and pulleys are trapezoidal,
curvilinear, or modified curvilinear, referred to as:

PowerGrip® GT®2
The PowerGrip® GT®2 belt drive system and PowerGrip® GT®3 belt drive system are an advance in product design over Gates’ older standard HTD® system. The PowerGrip GT2 and PowerGrip GT3 systems, featuring modified curvilinear belt tooth profiles, provide timing and indexing accuracy superior to the conventional trapezoidal belt shape. Plus, PowerGrip GT2 and PowerGrip GT3 timing belts have a higher capacity and longer belt life than trapezoidal timing belts. Pulleys for these profiles are available from manufacturers licensed by Gates Rubber Company

SDP/SI is one of the companies that manufactures a full range of these pulleys, standard and custom.

Advantages of the GT2 and GT3 timing belt and pulley systems:

  • Longer belt life
  • Precision registration
  • Increased load-carrying capacity
  • Quieter operation
  • Precise positioning


Timing Belt Center Distance Designer

Get the right pulley and timing belt combination and instantly identify the appropriate part numbers that meet your specifications.

Timing Belt Design and Installation Suggestions:
General Guide Lines

Filter Products

21 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBelt TypeBelt WidthNo. Of GroovesPitchPitch LengthTension Member (Cords)StockPriceQtyAdd to Cart
A 6B20M050090 80502026c.pdfSingle Sided9 mm503 mm (FHT)150 mmKevlar 22
A 6B20M058060 80502026c.pdfSingle Sided6 mm583 mm (FHT)174 mmKevlar Call Us
A 6B20M058090 80502026c.pdfSingle Sided9 mm583 mm (FHT)174 mmKevlar Call Us
A 6B20M064090 80502026c.pdfSingle Sided9 mm643 mm (FHT)192 mmKevlar Call Us
A 6B20M075090 80502026c.pdfSingle Sided9 mm753 mm (FHT)225 mmKevlar Call Us
A 6B20M077090 80502026c.pdfSingle Sided9 mm773 mm (FHT)231 mmKevlar Call Us
A 6B20M081090 80502026c.pdfSingle Sided9 mm813 mm (FHT)243 mmKevlar 16
A 6B20M082060 80502026c.pdfSingle Sided6 mm823 mm (FHT)246 mmKevlar 15
A 6B20M085090 80502026c.pdfSingle Sided9 mm853 mm (FHT)255 mmKevlar 21
A 6B20M086090 80502026c.pdfSingle Sided9 mm863 mm (FHT)258 mmKevlar 25
A 6B20M089060 80502026c.pdfSingle Sided6 mm893 mm (FHT)267 mmKevlar Call Us
A 6B20M089090 80502026c.pdfSingle Sided9 mm893 mm (FHT)267 mmKevlar 35
A 6B20M092090 80502026c.pdfSingle Sided9 mm923 mm (FHT)285 mmKevlar 36
A 6B20M095090 80502026c.pdfSingle Sided9 mm953 mm (FHT)285 mmKevlar Call Us
A 6B20M098090 80502026c.pdfSingle Sided9 mm983 mm (FHT)294 mmKevlar 1
A 6B20M105060 80502026c.pdfSingle Sided6 mm1053 mm (FHT)315 mmKevlar 18
A 6B20M118090 80502026c.pdfSingle Sided9 mm1183 mm (FHT)354 mmKevlar 34
A 6B20M122090 80502026c.pdfSingle Sided9 mm1223 mm (FHT)366 mmKevlar 10
A 6B20M135090 80502026c.pdfSingle Sided9 mm1353 mm (FHT)405 mmKevlar 25
A 6B20M140090 80502026c.pdfSingle Sided9 mm1403 mm (FHT)420 mmKevlar Call Us
A 6B20M179090 80502026c.pdfSingle Sided9 mm1793 mm (FHT)537 mmKevlar Call Us

21 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team