Choose a Category

Timing Belts (Synchronous)

Common Tooth Profiles
Common tooth profiles for synchronous belts and pulleys are trapezoidal,
curvilinear, or modified curvilinear, referred to as:

PowerGrip® GT®2
The PowerGrip® GT®2 belt drive system and PowerGrip® GT®3 belt drive system are an advance in product design over Gates’ older standard HTD® system. The PowerGrip GT2 and PowerGrip GT3 systems, featuring modified curvilinear belt tooth profiles, provide timing and indexing accuracy superior to the conventional trapezoidal belt shape. Plus, PowerGrip GT2 and PowerGrip GT3 timing belts have a higher capacity and longer belt life than trapezoidal timing belts. Pulleys for these profiles are available from manufacturers licensed by Gates Rubber Company

SDP/SI is one of the companies that manufactures a full range of these pulleys, standard and custom.

Advantages of the GT2 and GT3 timing belt and pulley systems:

  • Longer belt life
  • Precision registration
  • Increased load-carrying capacity
  • Quieter operation
  • Precise positioning


Timing Belt Center Distance Designer

Get the right pulley and timing belt combination and instantly identify the appropriate part numbers that meet your specifications.

Timing Belt Design and Installation Suggestions:
General Guide Lines

Filter Products

25 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBelt TypeBelt WidthNo. Of GroovesPitchPitch LengthTension Member (Cords)StockPriceQtyAdd to Cart
A 6B19M065030 80502026a.pdfSingle Sided3 mm652 mm (FHT)130 mmKevlar 8
A 6B19M065090 80502026a.pdfSingle Sided9 mm652 mm (FHT)130 mmKevlar Call Us
A 6B19M070060 80502026a.pdfSingle Sided6 mm702 mm (FHT)140 mmKevlar Call Us
A 6B19M075060 80502026a.pdfSingle Sided6 mm752 mm (FHT)150 mmKevlar 44
A 6B19M080060 80502026a.pdfSingle Sided6 mm802 mm (FHT)160 mmKevlar 5
A 6B19M082030 80502026a.pdfSingle Sided3 mm822 mm (FHT)164 mmKevlar Call Us
A 6B19M082060 80502026a.pdfSingle Sided6 mm822 mm (FHT)164 mmKevlar Call Us
A 6B19M082090 80502026a.pdfSingle Sided9 mm822 mm (FHT)164 mmKevlar 21
A 6B19M085060 80502026a.pdfSingle Sided6 mm852 mm (FHT)170 mmKevlar 23
A 6B19M085090 80502026a.pdfSingle Sided9 mm852 mm (FHT)170 mmKevlar 12
A 6B19M086060 80502026a.pdfSingle Sided6 mm862 mm (FHT)172 mmKevlar 18
A 6B19M095090 80502026a.pdfSingle Sided9 mm952 mm (FHT)190 mmKevlar Call Us
A 6B19M097060 80502026a.pdfSingle Sided6 mm972 mm (FHT)194 mmKevlar 7
A 6B19M110090 80502026a.pdfSingle Sided9 mm1102 mm (FHT)220 mmKevlar Call Us
A 6B19M111030 80502026a.pdfSingle Sided3 mm1112 mm (FHT)222 mmKevlar 7
A 6B19M111090 80502026a.pdfSingle Sided9 mm1112 mm (FHT)222 mmKevlar 10
A 6B19M120030 80502026a.pdfSingle Sided3 mm1202 mm (FHT)240 mmKevlar 16
A 6B19M120060 80502026a.pdfSingle Sided6 mm1202 mm (FHT)240 mmKevlar 69
A 6B19M120090 80502026a.pdfSingle Sided9 mm1202 mm (FHT)240 mmKevlar 17
A 6B19M155030 80502026a.pdfSingle Sided3 mm1552 mm (FHT)310 mmKevlar 42
A 6B19M190030 80502026a.pdfSingle Sided3 mm1902 mm (FHT)380 mmKevlar 55
A 6B19M200030 80502026a.pdfSingle Sided3 mm2002 mm (FHT)400 mmKevlar 51
A 6B19M250030 80502026a.pdfSingle Sided3 mm2502 mm (FHT)500 mmKevlar 18
A 6G19M083030 80502026a.pdfSingle Sided3 mm832 mm (FHT)166 mmFiberglass Call Us
A 6G19M180030 80502026a.pdfSingle Sided3 mm1802 mm (FHT)360 mmFiberglass 18

25 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team