Rounthane Belts

NONSLIP
3/16", 1/4", & 5/16" DIAMETER

MATERIAL:
Belting: Polyurethane - Priced Per Foot
Connectors: Aluminum - Priced Per 10 Pieces

Installation For Open Drives: Make belt endless and roll onto pulleys. 
Installation For Closed Drives: String belt around pulleys, insert connector and roll onto pulleys. 

TEMPERATURE RANGE: -40° F to +150° F

These belts can be used with Companion Pulleys and Grooved Idlers, having diameters at least 8 times belt diameters. 

3 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBelt Connector #Belt Dia. (I.D.)Belt Dia. (O.D.)Belt TypeMin. Pulley Dia.Sell UnitStockPriceQtyAdd to Cart
A 6R 1-A06 ssrt2007.pdfA 6A 1-C060.083/16Light Duty1.5Priced Per Foot 5
A 6R 1-A08 ssrt2007.pdfA 6A 1-C080.11/4Light Duty2Priced Per Foot Call Us
A 6R 1-A10 ssrt2007.pdfA 6A 1-C100.1275/16Light Duty2.5Priced Per Foot Call Us

3 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team