Choose a Category

Round Endless Belts

METRIC - 2, 3, 4 & 5 mm DIAMETER
INCH - 1/16, 3/32 & 1/8 DIAMETER

MATERIAL: Neoprene, Approx. 70 Durometer compounded for use in mechanical belt drives
SPECIFICATIONS: Operating Temperature: -65°F to +210°F ( -54°C to +99°C) 

These belts can be used with our Grooved Idler Pulleys and Grooved Pulleys. 3% tolerance on circumference.
10% elongation is permissible.

Round belts require no idlers or spring devices to maintain tension. Round belts are well suited for serpentine drives, reverse bends, and 90° twists. Their inherent damping characteristics reduce noise, and their elasticity effectively smooths out shock and vibration. Pulley diameters should be at least four times the cross-sectional diameter of the belt. For higher speeds (above 2500 rpm), the 4:1 minimum ratio must be increased proportionally because of hysteresis heat buildup in the frequent flexing around the pulleys.

Page

Items 1-25 of 228

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFCross Sectional Dia.DurometerInside DiameterMaterialStockPriceQtyAdd to Cart
A 6R11-02010 81002257.pdf1/16 Inch701 InchNeoprene Call Us
A 6R11-02012 81002257.pdf1/16 Inch701.25 InchNeoprene Call Us
A 6R11-02014 81002257.pdf1/16 Inch701.5 InchNeoprene 3
A 6R11-02016 81002257.pdf1/16 Inch701.75 InchNeoprene Call Us
A 6R11-02020 81002257.pdf1/16 Inch702 InchNeoprene Call Us
A 6R11-02021 81002257.pdf1/16 Inch702.125 InchNeoprene Call Us
A 6R11-02022 81002257.pdf1/16 Inch702.25 InchNeoprene 33
A 6R11-02023 81002257.pdf1/16 Inch702.375 InchNeoprene Call Us
A 6R11-02024 81002257.pdf1/16 Inch702.5 InchNeoprene Call Us
A 6R11-02025 81002257.pdf1/16 Inch702.625 InchNeoprene Call Us
A 6R11-02026 81002257.pdf1/16 Inch702.75 InchNeoprene 2
A 6R11-02027 81002257.pdf1/16 Inch702.875 InchNeoprene Call Us
A 6R11-02030 81002257.pdf1/16 Inch703 InchNeoprene 27
A 6R11-02032 81002257.pdf1/16 Inch703.25 InchNeoprene 17
A 6R11-02034 81002257.pdf1/16 Inch703.5 InchNeoprene Call Us
A 6R11-02036 81002257.pdf1/16 Inch703.75 InchNeoprene 70
A 6R11-02040 81002257.pdf1/16 Inch704 InchNeoprene Call Us
A 6R11-02042 81002257.pdf1/16 Inch704.25 InchNeoprene Call Us
A 6R11-02044 81002257.pdf1/16 Inch704.5 InchNeoprene 40
A 6R11-02046 81002257.pdf1/16 Inch704.75 InchNeoprene 10
A 6R11-02050 81002257.pdf1/16 Inch705 InchNeoprene 12
A 6R11-02052 81002257.pdf1/16 Inch705.25 InchNeoprene Call Us
A 6R11-03002 81002257.pdf3/32 Inch700.25 InchNeoprene Call Us
A 6R11-03004 81002257.pdf3/32 Inch700.5 InchNeoprene Call Us
A 6R11-03006 81002257.pdf3/32 Inch700.75 InchNeoprene Call Us
Page

Items 1-25 of 228

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team