-
>
Gears, Differentials, Racks & Pinions
- Spur Gears
- Bevel Gears
- Miter Gears
- Racks
- Helical Gears
- Internal Gears
- Worm Gear Pairs
- Screw Gears
- Differentials
- Gear and Dial Hubs
- Gear Blanks
- Gear Clamps, Precision & Commercial
- Pinion Shafts
- Pinion Wire
- Spur Gear Stock
- Splines
- Cluster Gears
- Designing with Plastic Gears
- Helical Gears Technical Information
- Internal Gear Technical Information
- Planetary Gear Design
- Spur Gears Technical Information
- A Complete Guide to Gears
- > Synchronous Drive Belts, Pulleys, & Cables
- > Couplings, Flexible Shafts, & Universal Joints
- > Chains & Sprockets
-
>
Shafts & Shaft Accessories
- Shafts & Drill Rods
- Sleeves, Hexagonal Hole
- Sleeves, Plain, Square Hole
- Sleeves, Partially Threaded, Square Hole
- Bushings, Square Hole, with Slit
- Stocks
- Shaftloc® - Sleeves, Pulleys & Accessories
- Bushings, Locking Hub
- Collars, Shaft
- Reducers & Extenders, Shaft
- Supports, Shaft
- Bore Reducers
- Ball Splines, Telescoping
- Shaft Lock, Nut Type Potentiometers
- Shaft Bushings, Taper
-
>
Bearings & Linear Motion Components
- Ball Bearings
- Linear Bearings
- Press-Fit Bearings
- Needle Roller Bearings
- Sintered Bronze Bars
- Sleeve Bearings
- Spherical Bearings
- Thrust Bearings & Washers
- Bearing Blocks
- Rod Ends
- Bearing Spacers
- Hydro-Dynamic Pressure Bearings
- Bearing Housings
- Frelon® Lined Flanged Aluminum Sleeve Blocks
- Ball Bearing Technical Information
- Ball Bearing Lubrication and Surface Finishes
- Plastic and Non-Metallic Bearings
- Porous Metallic Bearings
- Bearing Maintenance Tools
- > Motors, Gearheads, & Motion Control
- > Speed Reducers & Right Angle Drives
- > Hardware
- > Miscellaneous Components
- > Linear Guide Systems
- > Clutches & Brakes
- > Vibration & Shock Mounts
Open & Closed Loop Posi-Drive Belts
Advantages of the Posi-Drive belt and (pulley) Sprocket Drive System


For applications requiring accurate positioning, the no-slip design offers several advantages. The no-flange design saves space and prevents the trapping of air between the belt and the flanges, creating a quieter operation. The system operates without backlash, which is essential for applications that require no lost motion, such as 3D printers.
Another advantage of the posi-drive system is that the single-core belts and sprockets can be used in applications where the shafts are oriented at an angle with one another. Yet the central core, made of either aramid fiber or stainless steel, can twist in such a way that the pins still stay in perfect mesh with the sprocket. This allows the shafts on either sprocket to be oriented at a full 90° angle without sacrificing belt performance.
The posi-drive belts are made of molded polyurethane and require no lubrication. They have excellent chemical and abrasion resistance, making them suitable for medical and food processing applications. They are sold either by pin count or by the foot up to 100 feet. Stainless steel sprockets and aluminum sprockets complete the system.


Factors to consider when designing a drive:
- Horsepower, speed, and characteristics of the prime mover
- Required driven speed and horsepower or torque characteristics of the driven unit.
- Center distance, including minimum and maximum allowable
- Type of operation (intermittent or steady) and number of cycles or hours of service
- Space limitations
- Method of adjustment for tensioning and take-up
- Service conditions: heat, abrasive atmosphere, moisture, oil, chemicals, etc.
- Necessary shaft diameters, lengths, and keyways.
Scroll to view full table >>>
Product Name | Catalog PDF | Belt Type | Max. Speed- Loaded (ft / min) | Max. Speed-no Load (ft / min) | Min. Pulley Dia. | Min. Teeth In Mesh | Pitch | Pitch Length | Working Tension (lbs) | Stock | Price | Qty | Add to Cart | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Filter Products
- Belt Type
- Circular Pitch
- Max. Speed- Loaded (ft / min)
- Max. Speed-loaded (m / min)
- Max. Speed-No Load
- Max. Speed-no Load (ft / min)
- Max. Tension (N)
- Min. Number of Teeth in Mesh
- Min. Pulley Dia.
- Min. Pulley Dia.
- Min. Teeth In Mesh
- Pitch
- Pitch Length
- Pitch Length
- Working Tension (lbs)