Flat Belts

Flat belts are used in applications requiring small pulley diameters, high belt surface speeds, low noise, low weight, and inertia. For computer printers and other low-power applications, flat belts and pulleys are an inexpensive option.

HIGH-SPEED
6mm WIDE

MATERIAL: 1 Ply Polyester Woven Cord, Black Neoprene Coating
SPECIFICATIONS: Maximum Belt Speed - 6100 meters/min.
Working Tension - 2.3 to 27.5 N
Length Tolerance - ± 0.5%
Minimum Pulley Size - 6 mm Diameter
Breaking Strength - 1108 N

16 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBelt LengthMaterial (Body / Coating)Max. Belt Speed (Feet Per Minute)Min. Pulley Dia.ThicknessWidthStockPriceQtyAdd to Cart
A 6R19-22525 79002247.pdf8.86 InchPolyester / Neoprene20000 Feet Per Minute0.25 Inch0.018 Inch0.25 Inch Call Us
A 6R19-25025 79002247.pdf9.84 InchPolyester / Neoprene20000 Feet Per Minute0.25 Inch0.018 Inch0.25 Inch Call Us
A 6R19-30025 79002247.pdf11.81 InchPolyester / Neoprene20000 Feet Per Minute0.25 Inch0.018 Inch0.25 Inch 38
A 6R19-32525 79002247.pdf12.8 InchPolyester / Neoprene20000 Feet Per Minute0.25 Inch0.018 Inch0.25 Inch 78
A 6R19-35025 79002247.pdf13.78 InchPolyester / Neoprene20000 Feet Per Minute0.25 Inch0.018 Inch0.25 Inch 20
A 6R19-37525 79002247.pdf14.76 InchPolyester / Neoprene20000 Feet Per Minute0.25 Inch0.018 Inch0.25 Inch Call Us
A 6R19-40025 79002247.pdf15.75 InchPolyester / Neoprene20000 Feet Per Minute0.25 Inch0.018 Inch0.25 Inch Call Us
A 6R19-50025 79002247.pdf19.69 InchPolyester / Neoprene20000 Feet Per Minute0.25 Inch0.018 Inch0.25 Inch 2
A 6R19M22506 ssfb7157.pdf   60.46 mm6.35 mm Call Us
A 6R19M25006 ssfb7157.pdf   60.46 mm6.35 mm Call Us
A 6R19M30006 ssfb7157.pdf   60.46 mm6.35 mm 38
A 6R19M32506 ssfb7157.pdf   60.46 mm6.35 mm 78
A 6R19M35006 ssfb7157.pdf   60.46 mm6.35 mm 20
A 6R19M37506 ssfb7157.pdf   60.46 mm6.35 mm Call Us
A 6R19M40006 ssfb7157.pdf   60.46 mm6.35 mm Call Us
A 6R19M50006 ssfb7157.pdf   60.46 mm6.35 mm 2

16 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team