Synchromesh Attachments, Thimbles

Thimbles provide loop support at higher loads and protect cables from wear when motion is present. Some thimbles may have open or uneven ends.

Priced Per 10 Pieces

3 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFA (inch)BDEFFor Cable No.´sMaterialStockPriceQtyAdd to Cart
A 6C 9-T015 79002233.pdf0.188 Inch0.125 Inch0.125 Inch0.015 Inch0.046875 InchA 6J 9-AS0605Stainless Steel Call Us
A 6C 9-T047 79002233.pdf0.339 Inch0.1875 Inch0.09375 Inch0.032 Inch0.078125 InchA 6J 9-AS0805Stainless Steel 13
A 6C 9-T094 79002233.pdf0.339 Inch0.21875 Inch0.140625 Inch0.032 Inch0.078125 InchA 6J 9-AS1209Stainless Steel 23.1

3 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team