Choose a Category

Syncromesh Attachments, Plugs

A Synchromesh cable attachment plug is a specialized fitting designed to securely terminate a synchromesh cable, which is a type of flexible, synchronous drive cable used in mechanical systems; essentially, it's a plug that can be attached to the end of the cable to allow for easy connection to other components like pulleys or mounting points, typically made with a threaded design for secure fastening. These plugs provide a fixed end point for the synchromesh cable, enabling attachment to a structure or another component in the system. They usually have a threaded section that screws into a corresponding threaded hole on a pulley or mounting bracket. Synchromesh plugs are made from annealed brass.

2 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizePlug DiameterBody Length (L)MaterialStockPriceQtyAdd to Cart
A 6J 9-B103 79002234.pdf0.116 Inch0.215 Inch0.615 InchBrass Call Us
A 6J 9MB103 80502234.pdf2.95 mm4.10 mm Brass 8.9

2 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team