Synchromesh Crimping Tools

This precision crimping tool gives compound leverage of at least 15-1. The scissor-action plier-type tool has jaws which are made of a tough chrome alloy steel. All component parts of the tool are hardened and tempered. The handles have nonslip plastic grips. Easy to use.

2 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFCompound LeverageFor Cable No.´sHandles - CoveringMaterial (Jaw)Material (Body)StockPriceQtyAdd to Cart
A 6O 9-00 79002233.pdf15 To 1A 6J 9-AS0605 & -AS0805Nonslip Plastic CoverChrome Alloy SteelAlloy Steel Call Us
A 6O 9-01 79002233.pdf15 To 1A 6J 9-AS0805 & -AS1209Nonslip Plastic CoverChrome Alloy SteelAlloy Steel Call Us

2 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team