Synchromesh Cables

PATENTED
MINIATURE
SYNCHRONOUS

MATERIAL:
Cable Core - Stainless Steel 304
Cable Casing - Nylon

SPECIFICATIONS:
Life Data: 106 minimum flexing cycles where: Pulley Pitch Radius (R) = 2 x P

Accuracy:
1. Pitch Error: ± .002 in. (± 0.05 mm) 
2. Cumulative Pitch Error: ± .16 in. (± 4.07 mm) max. over 100 pitches.

Ambient Factors:
1. Temperature Range: -22°F to +176°F (-30°C to +80°C) 
2. Avoid: strong acids, alkalies and organic solvents.

8 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBreaking Strength (lbf)Cumulative Pitch ErrorMaterial (Core)Material (Casing)Outside Diameter (D)Pitch (P)Pitch ErrorSell UnitStockPriceQtyAdd to Cart
A 6J 9-AS0605 81002250.pdf36 Lbf0.16" Max. over 100 Pit304 Stainless SteelNylon0.063 Inch0.12± 0.002"Priced Per Foot Call Us
A 6J 9-AS0805 81002250.pdf73 Lbf0.16" Max. over 100 Pit304 Stainless SteelNylon0.087 Inch0.15± 0.002"Priced Per Foot Call Us
A 6J 9-AS1005 81002250.pdf146 Lbf0.16" Max. over 100 Pit304 Stainless SteelNylon0.11 Inch0.2± 0.002"Priced Per Foot Call Us
A 6J 9-AS1209 81002250.pdf176 Lbf0.16" Max. over 100 Pit304 Stainless SteelNylon0.134 Inch0.25± 0.002"Priced Per Foot Call Us
A 6J 9MAS0605 80502231.pdf 4.07 mm Max. over 100 P304 Stainless SteelNylon1.6 mm3.048± 0.05mmPriced per meter. 68.8
A 6J 9MAS0805 80502231.pdf 4.07 mm Max. over 100 P304 Stainless SteelNylon2.2 mm3.81± 0.05mmPriced per meter. 180.16
A 6J 9MAS1005 80502231.pdf 4.07 mm Max. over 100 P304 Stainless SteelNylon2.8 mm5.08± 0.05mmPriced per meter. Call Us
A 6J 9MAS1209 80502231.pdf 4.07 mm Max. over 100 P304 Stainless SteelNylon3.4 mm6.35± 0.05mmPriced per meter. 83

8 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team