Synchromesh Cable Pulleys

Advantages Of Synchromesh Cables

The use of stranded wire and nylon resin produces an extremely flexible cable that opens up endless design possibilities. Synchromesh cables can change operating planes, limited only by the size and proximity of adjacent pulleys.

Compatible synchromesh machined or molded drive pulleys, which have helical grooves on their outside diameter, to accurately engage the spiral convolutions on the drive cable. An additional radial groove in the half round cross section supports the core cable and provides lateral stability. Synchromesh cables can be easily secured to other mechanism members in a variety of ways.

Advantages:

  • Flexible in all directions
  • Miniature in size and lightweight
  • High strength
  • Small bending radius
  • Electrically conductive and insulated
  • Chemically resistant
Page

Items 1-25 of 34

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (B)Face Width (F)Helix Angle (°)Hub Dia. (C)Material (Pulley / Insert)No. GroovesOverall Width (E)PitchPitch Dia. (P.D.)StockPriceQtyAdd to Cart
A 6P 9-0601504 79002232.pdf0.125 Inch0.141 Inch45 Degree0.406 InchAcetal / Brass150.375 Inch0.120.573 Inch 7
A 6P 9-0602004 79002232.pdf0.125 Inch0.141 Inch45 Degree0.547 InchAcetal / Brass200.375 Inch0.120.764 Inch Call Us
A 6P 9-0602006 79002232.pdf0.1875 Inch0.141 Inch45 Degree0.547 InchAcetal / Brass200.375 Inch0.120.764 Inch 9
A 6P 9-0602504 79002232.pdf0.125 Inch0.141 Inch45 Degree0.547 InchAcetal / Brass250.375 Inch0.120.955 Inch 23
A 6P 9-0602506 79002232.pdf0.1875 Inch0.141 Inch45 Degree0.547 InchAcetal / Brass250.375 Inch0.120.955 Inch 23
A 6P 9-0801506 79002232.pdf0.1875 Inch0.141 Inch51 Degree0.547 InchAcetal / Brass150.375 Inch0.150.716 Inch 12
A 6P 9-0801508 79002232.pdf0.25 Inch0.141 Inch51 Degree0.547 InchAcetal / Brass150.375 Inch0.150.716 Inch 21
A 6P 9-0802406 79002232.pdf0.1875 Inch0.141 Inch51 Degree0.625 InchAcetal / Brass240.375 Inch0.151.146 Inch 3
A 6P 9-0802408 79002232.pdf0.25 Inch0.141 Inch51 Degree0.625 InchAcetal / Brass240.375 Inch0.151.146 Inch 29
A 6P 9-1001508 79002232.pdf0.25 Inch0.188 Inch42 Degree0.625 InchAcetal / Brass150.5 Inch0.20.955 Inch 51
A 6P 9-1001510 79002232.pdf0.3125 Inch0.188 Inch42 Degree0.625 InchAcetal / Brass150.5 Inch0.20.955 Inch 3
A 6P 9-1003008 79002232.pdf0.25 Inch0.188 Inch42 Degree0.672 InchAcetal / Brass300.5 Inch0.21.91 Inch 24
A 6P 9-1003010 79002232.pdf0.3125 Inch0.188 Inch42 Degree0.672 InchAcetal / Brass300.5 Inch0.21.91 Inch 29
A 6P 9-1201512 79002232.pdf0.375 Inch0.25 Inch48 Degree0.875 InchAcetal / Brass150.625 Inch0.251.193 Inch 42
A 6P 9-1203012 79002232.pdf0.375 Inch0.25 Inch48 Degree0.875 InchAcetal / Brass300.625 Inch0.252.387 Inch 14
A 6P 9M0601502 80502232.pdf  45 Degree Acetal / Brass  3.048 mm  4
A 6P 9M0601503 80502232.pdf  45 Degree Acetal / Brass  3.048 mm  1
A 6P 9M0601504 80502232.pdf  45 Degree Acetal / Brass  3.048 mm  15
A 6P 9M0602003 80502232.pdf  45 Degree Acetal / Brass  3.048 mm  Call Us
A 6P 9M0602004 80502232.pdf  45 Degree Acetal / Brass  3.048 mm  1
A 6P 9M0602005 80502232.pdf  45 Degree Acetal / Brass  3.048 mm  119
A 6P 9M0602503 80502232.pdf  45 Degree Acetal / Brass  3.048 mm  Call Us
A 6P 9M0602504 80502232.pdf  45 Degree Acetal / Brass  3.048 mm  Call Us
A 6P 9M0602505 80502232.pdf  45 Degree Acetal / Brass  3.048 mm  10
A 6P 9M0801503 80502232.pdf  51 Degree Acetal / Brass  3.81 mm  Call Us
Page

Items 1-25 of 34

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team