Synchromesh Cables, Pulleys, & Attachments

Intended for reciprocating motion applications, the SDP/SI Synchromesh Drive System is another type of synchronous drive. At the center of the system is a drive cable (up to 200 feet long), which replaces conventional timing belts as well as other means of transmitting synchronous motion.

The cable consists of a core bundle of stranded steel wires encapsulated in a nylon jacket. Wound spirally around the nylon jacket is another cable of similar construction. The spiral member is bonded to the core cable to provide functional stability under load. The pitch of the spiral winding is carefully controlled during the winding and bonding processes.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team