Threaded Plugs

*These dimensions are obtained when fittings are swaged to the dimension of the FLATS.
Before swage, the fitting is round.

In selecting cable fittings, use the WIRE DIAMETER as it is recommended that nylon covering be stripped prior to swaging.

MATERIAL:
Brass

Priced Per 10 Pieces

7 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDia. Before SwagingDia. Between Flats (F)LengthMaterialThread Size (#)Wire Diameter (Range)StockPriceQtyAdd to Cart
A 6B 9-01005 79002235.pdf0.1250.09459461 InchBrass#5-40.010 - .027 inch 40
A 6B 9-02805 79002235.pdf0.1250.09459461 InchBrass#5-40.028 - .037 inch Call Us
A 6B 9-02808 79002235.pdf0.156250.12162161 InchBrass#8-32.028 - .037 inch 41.1
A 6B 9-03805 79002235.pdf0.1250.09459461 InchBrass#5-40.038 - .048 inch Call Us
A 6B 9-03808 79002235.pdf0.156250.12162161 InchBrass#8-32.038 - .048 inch 48.1
A 6B 9-04710 79002235.pdf0.18750.156251.125 InchBrass#10-240.046875 inch 30
A 6B 9-06310 79002235.pdf0.18750.156251.125 InchBrass#10-240.0625 inch 25

7 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team