Miniature Cables

Nylon coating protects wire and pulleys from abrasion and seals in lubrication.
In selecting cable fittings, use the WIRE DIAMETER as it is recommended that nylon covering be stripped prior to swaging.

MATERIAL:

Cables - Stainless Steel, Nylon Coated

Sold in Multiples of 10 Feet

7 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBreaking Strength (lbs)Cable Diameter (O.D.)Cable MaterialCoating MaterialSold In FeetWire Diameter (A)StockPriceQtyAdd to Cart
A 6X 9-024 79002235.pdf40 lbs0.024 inchStainless SteelNylonMultiples of 10 Feet0.018 Inch 35
A 6X 9-034 79002235.pdf90 lbs0.034 inchStainless SteelNylonMultiples of 10 Feet0.027 Inch 25
A 6X 9-037 79002235.pdf120 lbs0.037 inchStainless SteelNylonMultiples of 10 Feet0.031 Inch 102
A 6X 9-044 79002235.pdf160 lbs0.044 inchStainless SteelNylonMultiples of 10 Feet0.036 Inch 78
A 6X 9-062 79002235.pdf270 lbs0.0625 inchStainless SteelNylonMultiples of 10 Feet0.046875 Inch 11
A 6X 9-094 79002235.pdf480 lbs0.09375 inchStainless SteelNylonMultiples of 10 Feet0.0625 Inch 122.8
A 6X 9-125 79002235.pdf920 lbs0.125 inchStainless SteelNylonMultiples of 10 Feet0.09375 Inch 42

7 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team