Belt Tensioners, Idler Rollers Only

MATERIAL:
Steel, Aluminum, or Nylon

SPECIFICATION:
Max. operating speed: 6000 rpm

Washers, nut and bolt supplied with rollers.

13 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBolt Patern (M)Diameter (D)MaterialOperating Speed (rpm)Roller Length (A)Screw Length (C)StockPriceQtyAdd to Cart
A 6A 9M03008 80502016e.pdfM830 mmAluminum6000 RPM35 mm13.5 mm Call Us
A 6A 9M05012 80502016e.pdfM1250 mmAluminum6000 RPM50 mm18 mm Call Us
A 6A 9M06012 80502016e.pdfM1260 mmAluminum6000 RPM60 mm18 mm Call Us
A 6A 9M08012 80502016e.pdfM1280 mmAluminum6000 RPM90 mm18 mm Call Us
A 6C 9M03008 80502016e.pdfM830 mmSteel6000 RPM35 mm13.5 mm Call Us
A 6C 9M05012 80502016e.pdfM1250 mmSteel6000 RPM50 mm18 mm Call Us
A 6C 9M06012 80502016e.pdfM1260 mmSteel6000 RPM60 mm18 mm 1
A 6C 9M08012 80502016e.pdfM1280 mmSteel6000 RPM90 mm18 mm Call Us
A 6Z 9M03008 80502016e.pdfM830 mmNylon6000 RPM35 mm13.5 mm 4
A 6Z 9M04010 80502016e.pdfM1040 mmNylon6000 RPM45 mm16 mm Call Us
A 6Z 9M05012 80502016e.pdfM1250 mmNylon6000 RPM50 mm18 mm Call Us
A 6Z 9M06012 80502016e.pdfM1260 mmNylon6000 RPM60 mm18 mm Call Us
A 6Z 9M08012 80502016e.pdfM1280 mmNylon6000 RPM90 mm18 mm Call Us

13 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team